(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Fixed Size] Steel Box, SBOP Series (Part Numbers)

[Fixed Size] Steel Box, SBOP Series
  • Volume Discount

[Hole Machining Service Available]A steel fixed size control enclosure, snap lock, SBOP series

  • IP4X
  • Steel
  • Fixed Size
  • Hole Machining
  • Web Box
  • Powder-Coated

· Can be used to store a wide range of control devices.
· Powder coating is resistant to scratching and rust.
· Uses snap lock that can be locked with a padlock.
 Standard Snap Lock Type

 

Part Number

Configured Part Number is shown.

SBOP252512-K

Specification Table

[Fixed Size] Steel Box SBOP Series: Related Image
ModelColorBox Size (Unit: mm)Intermediate Plate Size (unit: mm)Weight
(unit: kg)
WHDHorizontalVertical
SBOP152012K
(Cream)

G
(Gray)
1502001201001702.2
SBOP2020122002001201501702.7
SBOP2025122002501201502203.2
SBOP2040122004001201503704.7
SBOP2520122502001202001703.2
SBOP2525122502501202002203.8
SBOP2530122503001202002704.4
SBOP3020123002001202501703.7
SBOP3025123002501202502204.3
SBOP3030123003001202502705.0
SBOP3040123004001202503706.4
SBOP4030124003001203502706.4
SBOP1520161502001601001702.5
SBOP2015162001501601501202.4
SBOP2020162002001601501703.0
SBOP2025162002501601502203.5
SBOP2040162004001601503705.2
SBOP2050162005001601504706.3
SBOP2520162502001602001703.5
SBOP2525162502501602002204.2
SBOP2530162503001602002704.8
SBOP3020163002001602501704.1
SBOP3025163002501602502204.8
SBOP3030163003001602502705.5
SBOP3040163004001602503706.9
SBOP3050163005001602504708.4
SBOP3525163502501603002205.4
SBOP4030164003001603502706.9
SBOP4040164004001603503708.7
SBOP40501640050016035047010.5
SBOP5030165003001604502708.3
SBOP50401650040016045037010.5
SBOP50501650050016045047012.6
SBOP3030203003002002502706.0
SBOP3040203004002002503707.5
SBOP3050203005002002504709.0
SBOP4030204003002003502707.5
SBOP4035204003502003503208.4
SBOP4040204004002003503709.3
SBOP40502040050020035047011.2
SBOP40602040060020035057013.1
SBOP4535204503502004003209.2
SBOP5030205003002004502709.0
SBOP50402050040020045037011.2
SBOP50502050050020045047013.4
SBOP50602050060020045057015.6
SBOP60402060040020055037013.0
SBOP60502060050020055047015.6
SBOP60602060060020055057018.1
SBOP3040253004002502503708.2
SBOP4030254003002503502708.1
SBOP40402540040025035037010.1
SBOP40502540050025035047012.1
SBOP50402550040025045037012.0
SBOP50502550050025045047014.3
SBOP50602550060025045057016.6
SBOP60502560050025055047016.6
* Add a hyphen between the model and color when ordering.

Basic Specifications

 
Plate ThicknessDoor1.6 mm
Main Body1.2 mm
Intermediate Plate1.6 mm
MaterialDoor/Main Body/Intermediate PlateSPHC
■ Components
Grounding Terminal ±M6× 10 Brass Pan Head Small Screw
With Spring Washer, Flat Washer
Intermediate Plate Mounting BracketIron Bind Tapping P + 3 Types <2960/>5<2961/>10×5×10
SealEPDM
[Fixed Size] Steel Box SBOP Series: Related Image
[Fixed Size] Steel Box SBOP Series: Related Image
 
Part Number
SBOP252512-K
Part NumberMinimum order quantityVolume DiscountDays to ShipType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color
1 Piece(s)Available 12 Day(s) or more Control box250250120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

Loading...

  1. 1

Usage Example

[Fixed Size] Steel Box SBOP Series: Related Image

Basic Information

Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3

Please check the type/dimensions/specifications of the part SBOP252512-K in the [Fixed Size] Steel Box, SBOP Series series.

Products like this...

Part Number
SBOP152016-K
SBOP201516-G
SBOP201516-K
SBOP252516-G
SBOP252516-K
SBOP253012-G
Part NumberMinimum order quantityVolume DiscountDays to ShipType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color
1 Piece(s)Available 20 Day(s) or more Control box150200160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)
1 Piece(s)Available 20 Day(s) or more Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)
1 Piece(s)Available 20 Day(s) or more Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)
1 Piece(s)Available 20 Day(s) or more Control box250250160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)
1 Piece(s)Available 20 Day(s) or more Control box250250160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)
1 Piece(s)Available 20 Day(s) or more Control box250300120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)