(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TiN Coated High-Speed Steel Spiral Tap【1-5 Pieces Per Package】 (Part Numbers)

TiN Coated High-Speed Steel Spiral Tap

Click this image to zoom it.

Move the mouse over the image to zoom

  • TiN Coated High-Speed Steel Spiral Tap
  • TiN Coated High-Speed Steel Spiral Tap
  • TiN Coated High-Speed Steel Spiral Tap
  • On Sale Till 31/03/2025
  • Volume Discount

The high-precision toothed 1.5P type for blind hole drilling and long shank type that's ideal in the deep threading of workpieces are also available

TiN Coated High-Speed Steel Spiral Tap:Related Image
Part Number
G-SPFT-M8-1.25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

5 Pieces Per Package

1 Pack(s)Available Same day M81.252.5P70226.2LM2855 Piece2.5P Chamfer

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Spiral Tap:Related Image

[ ! ]This product is only sold in units of packs.
1 Pack 5 Pieces Included
Model Number PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
Nominal M x P
G-SPFT
(With Bite 2.5 P Type)

G-SC-SPFT
(With Bite 1.5 P Type)
M30.5LM24611184363.25 Pieces
M40.7521320574
M50.86016255.574.5
M61621928674.5
M81.257022356.285
M101.5752439785.5

Model Number Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Nominal M x P
G-LS-SPFT
(Long Shank Type)
M30.52.5PLM110011184363.2
M40.7LM210013215374
M50.8LM210016255.5374.5
M61LM210019306374.5
M81.25LM215022356.2385
M101.5LM215024397385.5
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
The TiN coating provides excellent wear resistance and welding resistance.
Using a biting portion of 1.5 peaks rather than the conventional 2.5, the number of incomplete teeth can be reduced. (G-SC-SPFT)
The long shank type is ideal for machining screw holes in deep locations. (G-LS-SPFT)
 

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence Included
Surface treatment TiN No. of Grooves 3

Please check the type/dimensions/specifications of the part G-SPFT-M8-1.25 in the TiN Coated High-Speed Steel Spiral Tap series.

Products like this...

Part Number
G-LS-SPFT-M10-1.5
G-LS-SPFT-M3-0.5
G-LS-SPFT-M4-0.7
G-LS-SPFT-M5-0.8
G-LS-SPFT-M6-1
G-LS-SPFT-M8-1.25
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name
1 Piece(s)Available 16 Day(s) or more M101.52.5P150247LM285.5-Long Shank Model
1 Piece(s)Available 16 Day(s) or more M30.52.5P100114LM163.2-Long Shank Model
1 Piece(s)Available 16 Day(s) or more M40.72.5P100135LM274-Long Shank Model
1 Piece(s)Available Same day M50.82.5P100165.5LM274.5-Long Shank Model
1 Piece(s)Available 16 Day(s) or more M612.5P100196LM274.5-Long Shank Model
1 Piece(s)Available Same day M81.252.5P150226.2LM285-Long Shank Model

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)