(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High-Speed Steel Hand Tap【10 Pieces Per Package】 (Part Numbers)

High-Speed Steel Hand Tap

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

[Features]
·General-purpose uncoated type high-speed steel hand tap
·High versatility, suitable for a variety of applications and work materials such as aluminum and general steel

High-Speed Steel Hand Tap:Related Image
Part Number
HT-M5-0.8-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

10 Pieces Per Package

1 Pack(s)Available 16 Day(s) or more M50.81.5P601225.5474.5

Loading...

  1. 1

Specifications

High-Speed Steel Hand Tap:Related Image

Model Number
HT
1 Pack 10 Pieces Included

Nominal
M x P
Chamfer
Lcf
1 = 1.5P
2 = 5P
3 = 9P
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Pack
Pieces
M30.51
(1.5P)

2
(5P)

3
(9P)
JIS24618204363.210 Pieces
M40.75220225474
M50.86022275.5474.5
M61622432.56474.5
M81.257030-6.2485
M101.57532-7485.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]Not all sizes of the 1.5P type with bite have protruding centers.

For Cutting Conditions, Refer to >>Click here.

More Information


Due to its great versatility, a wide range of applications and work materials can be supported.
 

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Precision JIS2 Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part HT-M5-0.8-1 in the High-Speed Steel Hand Tap series.

Products like this...

Part Number
HT-M3-0.5-1
HT-M3-0.5-2
HT-M3-0.5-3
HT-M5-0.8-2
HT-M5-0.8-3
HT-M6-1-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

10 Pieces Per Package

1 Pack(s)Available Same day M30.51.5P461184363.2

10 Pieces Per Package

1 Pack(s)Available 16 Day(s) or more M30.55P462184363.2

10 Pieces Per Package

1 Pack(s)Available 16 Day(s) or more M30.59P463184363.2

10 Pieces Per Package

1 Pack(s)Available 16 Day(s) or more M50.85P602225.5474.5

10 Pieces Per Package

1 Pack(s)Available Same day M50.89P603225.5474.5

10 Pieces Per Package

1 Pack(s)Available 16 Day(s) or more M611.5P621246474.5

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)