(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Machine Winding, Stretch Wrap 20µ

Click this image to zoom it.

Move the mouse over the image to zoom

Machine Winding, Stretch Wrap 20µ【6 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

High-grade film with excellent puncture strength and holding power
[Features]
·Pre-stretch (stretching due to the difference in gear ratio in the carriage) packaging is possible, and cost reduction can be expected
·With its excellent puncture strength and holding power, you can package the product firmly
·Reduction of garbage can be expected by reducing the amount of film used
·Tensile breaking strength: 30 Mpa or more
[Materials]
· Low-density polyethylene (LLDPE)

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    2000
  • Thickness(μm)
    20
  • Paper Core Inside Diameter(mm)
    3
  • Detail type
    Automatic-Roll
  • Weight / RL
    18.40
  • Paper Core Inside Diameter
    3
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
16 Day(s) or more
-

6 Pieces Per Package

Part Number : K-SFLM20-W500-L2000-PACK
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    2000
  • Thickness(μm)
    20
  • Paper Core Inside Diameter(mm)
    3
  • Detail type
    Automatic-Roll
  • Weight / RL
    18.40
  • Paper Core Inside Diameter
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support