(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MISUMI, Combination Wrench Offset Angle 15°
  • Economy

MISUMI, Combination Wrench Offset Angle 15°

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

·Wrench for tightening and loosening bolts and nuts
[Features]
·The goggles part has a 15 degree angle
[Applications]
・ It is ideal for attaching and detaching bolts and nuts in all industries such as machine, equipment, piping, and construction
・ Widely usable as electronic parts and tools for vehicle maintenance

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 116
  • 297
  • Clear
Width across flat dimension(mm)

Refine by

  • 7
  • 25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
116
7
16 Day(s) or more
-

Part Number : CBWCH15-7
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    116
  • Offset Angle(°)
    Box end: 15
  • Width across flat dimension(mm)
    7
  • Single Product/Set Classification
    Single Item
297
25
16 Day(s) or more
-

Part Number : CBWCH15-25
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    297
  • Offset Angle(°)
    Box end: 15
  • Width across flat dimension(mm)
    25
  • Single Product/Set Classification
    Single Item

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support