(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) (Part Numbers)

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • On Sale Till 31/03/2025
  • Volume Discount

For applications such as umps, blowers, engines, generators, electric motors, and compressors
Various sizes from ⌀8 to ⌀150 are available.

Small size, and relatively large spring constant enable supporting a heavy load.
Wide range of applications, such as in compression, shear, and inclination directions depending on mounting method, is available.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KB-35

Part Number
KB-35
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)
1 Piece(s) 12 Day(s) or more 10490StandardThreaded PlateM82624060Natural Rubber3569No~50

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Types of Anti vibration Rubber Round shape
Color Black

Please check the type/dimensions/specifications of the part KB-35 in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.

Products like this...

Part Number
KA-12
KA-12(45)
KA-120
KB-35-35H
KB-40
KB-40-33H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)
1 Piece(s) 12 Day(s) or more 1078StandardBoth ends threadedM5164160Natural Rubber12-No~50
1 Piece(s) 12 Day(s) or more 1047StandardBoth ends threadedM5162545Natural Rubber12-No~50
1 Piece(s) 16 Day(s) 107700StandardBoth ends threadedM1660216060Natural Rubber120-No~50
1 Piece(s) 12 Day(s) or more 10370StandardThreaded PlateM83515060Natural Rubber3569No~50
1 Piece(s) 12 Day(s) or more 10930StandardThreaded PlateM82534060Natural Rubber4076No~50
1 Piece(s) 12 Day(s) or more 10540StandardThreaded PlateM83322060Natural Rubber4076No~50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)