(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A compact series in which the three functions of vibration-proof installation, transport, and leveling are integrated.
[Features]
· The carry mount series is a mount in which the three functions of vibration-proof installation, transport, and leveling are integrated.
· A compact design.
· A caster for transport or a ball for transport is integrated with a vibration-proof rubber base into a compact form.
· Capable of transport and fixing.
· Capable of transporting and fixing equipment.
· Convenient for equipment that is frequently moved around and for layout changes.
· Superior stability.
· Equipment stability is excellent thanks to the fact that the surface area of the vibration-proof rubber is large in the case of standard type and ball type casters.·
· With the S type caster, the adjuster is at the center when installing, the structure has no play, and the product features excellent stability.
· Lightweight and compatible with a wide range of applications.
· There are two types of main bodies for the standard type caster, including a steel plate specification and a stainless steel specification, both of which are light and sturdy.
· By selecting the stainless steel specification, the product can be used for a wide range of applications, and features both water resistance and chemical resistance.
· Furthermore, because the stainless steel specification is constructed to prevent water from collecting, it can also be used for food-related equipment, etc.
· Level adjustments can be performed easily.
· Level adjustments can be performed easily and accurately just by turning the leveling bolt for the caster type, and just by turning the handle for the ball type.
· Low cost.
· Low cost is achieved via a streamlined and compact design.
· In particular, the S type caster achieves even larger cost reductions thanks to its structural innovation.
Japanese Only
Part Number
Configured Part Number is shown.
CM-100SUS
Part Number |
---|
CM-100SUS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting height (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. | Wheel Diameter (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Frame Material | Moving Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 12 Day(s) or more | - | With Adjuster | 120 | 80.01~140.00 | 98 | Nylon | Stainless Steel | Round hole | 72 | 72 | 100 | 100 | - | 75 | 30 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | 76 | Stainless Steel | Caster |
Loading...
Stopper (Detail) | No | Wheel Characteristics | No |
---|
Please check the type/dimensions/specifications of the part CM-100SUS in the Carry Mount series.
Part Number |
---|
CM-100 |
CM-100S |
CM-200 |
CM-200C |
CM-60 |
CM-600 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting height (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. | Wheel Diameter (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Frame Material | Moving Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 12 Day(s) or more | - | With Adjuster | 120 | 80.01~140.00 | 98 | Nylon | Steel | Round hole | 72 | 72 | 100 | 100 | - | 75 | 30 | Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | 93 | Steel Plate with Zinc Plating | Caster | ||
1 Piece(s) | 12 Day(s) or more | - | With Adjuster | 84 | 80.01~140.00 | 98 | Nylon | Steel | Round hole | 72 | 72 | 100 | 100 | - | 60 | 30 | Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | 76 | Steel Plate with Zinc Plating | Caster | ||
1 Piece(s) | 12 Day(s) or more | 10 | Dual Wheels / With Adjuster | 70 | 140.01~220.00 | 200 | Steel Ball | Steel | - | - | - | - | - | M12 | - | - | Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck | - | Cast Iron Baked-on Coating | Ball | ||
1 Piece(s) | 12 Day(s) or more | 10 | Plate Type Universal / Dual Wheels / With Adjuster | 128 | 140.01~220.00 | 200 | Nylon | Steel | Round hole | 80 | 80 | 110 | 110 | - | 75 | 64 | Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | 93 | Steel Plate with Zinc Plating | Caster | ||
1 Piece(s) | 12 Day(s) or more | - | Plate Type Universal / With Adjuster | 80 | 35.01~80.00 | 59 | Nylon | Steel | Round holes (two holes) | 80 | - | 60 | 100 | - | 50 | 26 | Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | 65 | Steel Plate with Zinc Plating | Caster | ||
1 Piece(s) | 12 Day(s) or more | - | With Adjuster | 79 | 485.01~750.00 | 590 | Steel Ball | Steel | - | - | - | - | - | M16 | - | - | Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck | - | Cast Iron Baked-on Coating | Ball |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy