(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) (Part Numbers)

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS16-70A5-J

Part Number
BSS16-70A5-J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s) 19 Day(s) or more 1061~9061~90100.1~~ ±10mmMicrometer Head15.1~207070225.4±6.5181150.060.050.03CenterDiscStandardStandard-0.5mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS16-70A5-J in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) series.

Products like this...

Part Number
BSL16-4025ARGP
BSL16-4025C
BSL16-4025CGP
BSS16-70A5-L
BSS16-70AFH
BSS16-70AFH-J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s) 19 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25CenterStandardRight and Left-Knob Operation1mm-
1 Piece(s) 19 Day(s) or more 1061~9026~40100.1~±10 to 30mmMicrometer Head15.1~208040147±12.5163200.150.130.25SideStandardStandardStandard-0.5mm-
1 Piece(s) 19 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25SideStandardStandard-Knob Operation1mm-
1 Piece(s) 19 Day(s) or more 1061~9061~90100.1~~ ±10mmMicrometer Head15.1~207070225.4±6.5181150.060.050.03CenterDiscStandardStandard-0.5mmVacuum Grease:Fomblin
1 Piece(s) 19 Day(s) or more 1061~9061~90100.1~~ ±10mmFeed Screw15.1~207070225.4±6.5181150.060.050.03CenterStandardStandard-Hex wrench operation0.25mmStandard Grease
1 Piece(s) 19 Day(s) or more 1061~9061~90100.1~~ ±10mmFeed Screw15.1~207070225.4±6.5181150.060.050.03CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)