(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Caster SU-STC Series, Swivel With Stopper (Part Numbers)

Stainless Steel Caster SU-STC Series, Swivel With Stopper

A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-12 stopper stops rotation of the wheel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-STC-150SUNS-2

Part Number
SU-STC-150SUNS-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type
1 Piece(s) 12 Day(s) or more 10190140.01~220.00160[Synthetic Rubber] RubberNoSlotted Holes75(80)75(80)1021021504212775-75, 76-76, 77-77, 78-78, 79-79, 80-80NoS-2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-150SUNS-2 in the Stainless Steel Caster SU-STC Series, Swivel With Stopper series.

Products like this...

Part Number
SU-STC-100TNS-2
SU-STC-100TRS-2
SU-STC-125MSCS-2
SU-STC-65EMS-12
SU-STC-65GNUS-12
SU-STC-65NMS-12
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type
1 Piece(s) 16 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2
1 Piece(s) 17 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71AvailableS-2
1 Piece(s) 12 Day(s) or more 10165140.01~220.00150[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes75(80)75(80)1021021254012375-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2
1 Piece(s) 17 Day(s) or more 108535.01~80.0050[Synthetic Rubber] RubberNoRound hole55427058652597-NoS-12
1 Piece(s) 17 Day(s) or more 108535.01~80.0070[Urethane] UrethaneOil ResistanceRound hole55427058652597-NoS-12
1 Piece(s) 12 Day(s) or more 108535.01~80.0070[Nylon] Nylon, WhiteOil ResistanceRound hole55427058652597-NoS-12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)