(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General Caster KM Series Secured (Part Numbers)

General Caster KM Series Secured

Fixed casters for general use with plate specifications.
[Features]
·It is a simple design that harmonizes well in all fields.
·You can select the caster that suits your application from a diverse lineup of products.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KM-75MM

Part Number
KM-75MM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings
1 Piece(s) 12 Day(s) or more 109535.01~80.0055[Synthetic Rubber] Rubber, GrayNo542868527520Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilitiesNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load

Please check the type/dimensions/specifications of the part KM-75MM in the General Caster KM Series Secured series.

Products like this...

Part Number
KM-100RL
KM-100TB
KM-100TP
KM-100UM
KM-75NTB
KM-75TP
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings
1 Piece(s) 12 Day(s) or more 1011935.01~80.0065[Synthetic Rubber] RubberNo80401006110025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo
1 Piece(s) 12 Day(s) or more 1011935.01~80.0060ElastomerNo80401006110027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentAvailable
1 Piece(s) 12 Day(s) or more 1011935.01~80.0060ElastomerNo80401006110027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo
1 Piece(s) 12 Day(s) or more 1011935.01~80.0070[Urethane] UrethaneOil Resistance80401006110025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo
1 Piece(s) 12 Day(s) or more 109535.01~80.0060[Urethane] UrethaneOil Resistance542868527525Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentAvailable
1 Piece(s) 12 Day(s) or more 109535.01~80.0050ElastomerNo542868527527Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)