(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

STM Series Industrial Caster With Swivel Stopper (W-3) (Part Numbers)

STM Series Industrial Caster With Swivel Stopper (W-3)

A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The W-3 stopper stops rotation of the wheel and swiveling simultaneously.
· The hardware is bright chromate plated.
· The STM type and SKM type can be used together since their mounting heights are the same.
· The STM-C type includes a dust cover.
· A W-3 stopper comes standard on the right side (W-3R).
· Products with left-side stoppers can be made for 100 mm, 130 mm, and 150 mm models (W-3L).
· The W-3L is a build-to-order item. (with B) is a wheel with bearing.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STM-150VUW-3

Part Number
STM-150VUW-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type
1 Piece(s) 17 Day(s) or more 10198220.01~320.00300[Urethane] UrethaneOil ResistanceSlotted Holes87(93)87(93)12012015042Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93AvailableS-3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STM-150VUW-3 in the STM Series Industrial Caster With Swivel Stopper (W-3) series.

Products like this...

Part Number
STM-100VUW-3
STM-130MBCW-3
STM-130NHBW-3
STM-200MBCW-3
STM-200VSW-3
STM-200VUW-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type
1 Piece(s) 17 Day(s) or more 10144140.01~220.00170[Urethane] UrethaneOil ResistanceSlotted Holes70(73)70(73)959510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment11570-70, 71-71, 72-72, 73-73AvailableS-3
1 Piece(s) 12 Day(s) or more 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes79(82)79(82)10510513042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3
1 Piece(s) 12 Day(s) or more 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceSlotted Holes79(82)79(82)10510513040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3
1 Piece(s) 12 Day(s) or more 10250320.01~485.00400[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes105(115)105(115)14014020045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115AvailableW-3
1 Piece(s) 17 Day(s) or more 10250220.01~320.00250[Synthetic Rubber] RubberNoSlotted Holes105(115)105(115)14014020045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115AvailableS-3
1 Piece(s) 17 Day(s) or more 10250320.01~485.00370[Urethane] UrethaneOil ResistanceSlotted Holes105(115)105(115)14014020042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115AvailableS-3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)