(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover

Suction is possible even when the distance between a pad and a workpiece is not fixed

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPC15-15RG-6J

Vacuum Pad, Long Stroke Standard Type: Specifications

Long stroke standard type: exterior appearance

Long stroke standard type: exterior appearance

VPC4-□R□ dimension drawing

VPC4-□R□ dimension drawing

VPC6, 8-□R□ dimension drawing

VPC6, 8-□R□ dimension drawing

VPC10-□R□ dimension drawing

VPC10-□R□ dimension drawing

VPC15 to 50-□R□ dimension drawing

VPC15 to 50-□R□ dimension drawing

 

Holder type
Spring type: Vacuum outlet upper / VPC, vacuum outlet horizontal / VPD

Applicable size (pad size)
Standard type
Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm),
Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm)

Applicable size (coupling size)
One-touch coupling: Ø4 (diameter 4 mm), Ø6 (diameter 6 mm)
Barb fitting (application tube diameter × internal diameter): Ø4 × Ø2.5 (external diameter 4 × internal diameter 2.5 mm), Ø6 × Ø4 (external diameter 6 × internal diameter 4 mm)

FormatPad External Diameter
Ød
BL1L2L3Stroke
S
String Power
(N)
VPC4-10R(5)4J457.242717.5100.6 to 1.7
VPC4-15R(5)4J68.23223.5150.4 to 1.7
VPC4-20R(5)4J78.23728.52003 to 1.8
VPC6-10R(5)4J656.7726.517.5100.8 to 2.7
VPC6-15R(5)4J67.731.523.5150.7 to 3.0
VPC6-20R(5)4J77.736.528.5200.9 to 3.4
VPC8-10R(5)4J855.25.52517.5100.8 to 2.7
VPC8-15R(5)4J66.23023.5150.7 to 3.0
VPC8-20R(5)4J76.23528.5200.9 to 3.4
VPC10-10R(5)6J1064.6830.520102.0 to 5.2
VPC10-15R(5)6J74.635.525152.0 to 5.9
VPC10-20R(5)6J90.642.534201.1 to 4.8
VPC15-10R(A)(5)6J1565.6(66.6)9(10)31.5(32.5)20102.0 to 5.2
VPC15-15R(A)(5)6J75.6(76.6)36.5(37.5)25152.0 to 5.9
VPC15-20R(A)(5)6J91.6(92.6)43.5(44.5)34201.1 to 4.8
VPC20-10R(A)(5)6J2068.1(69.1)10(11)34(35)20103.3 to 10.0
VPC20-15R(A)(5)6J78.1(79.1)39(40)25153.3 to 10.4
VPC20-20R(A)(5)6J94.1(95.1)46(47)34202.0 to 8.7
VPC25-10R(A)(5)6J2569.1(70.1)11(12)35(36)20103.3 to 10.0
VPC25-15R(A)(5)6J79.1(80.1)40(41)25153.3 to 10.4
VPC25-20R(A)(5)6J95.1(96.1)47(48)34202.0 to 8.7
VPC30-10R(A)(5)6J3069.1(72.1)11(14)35(38)20103.3 to 10.0
VPC30-15R(A)(5)6J79.1(82.1)40(43)25153.3 to 10.4
VPC30-20R(A)(5)6J95.1(98.1)47(50)34202.0 to 8.7
VPC40-10R(A)(5)6J4072.1(75.6)14(17.5)38(41.5)20103.3 to 10.0
VPC40-15R(A)(5)6J82.1(85.6)43(46.5)25153.3 to 10.4
VPC40-20R(A)(5)6J98.1(101.6)50(53.5)34202.0 to 8.7
VPC50-10R(A)(5)6J5073.1(76.1)15(18)39(42)20103.3 to 10.0
VPC50-15R(A)(5)6J83.1(86.1)44(47)25153.3 to 10.4
VPC50-20R(A)(5)6J99.1(102.1)51(54)34202.0 to 8.7

Units: mm

  • *The measurements in the brackets are those for deep pads.
  • *In the measurement table, pad rubber material is shown in the form (5). Refer to the catalog for information on pad rubber material.
  • *Tightening torque for pad holder partition mounting nuts is as follows.
  • Pad diameter: Ø4 to 8 (pad diameter 4 to 8 mm) ▷ 8 to 10 N/n, Ø10 to 0 (pad diameter 10 to 50 mm) ▷ 4.5 to 6 N/n
Part Number
VPC15-15RG-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1592.0 to 5.91575.6M14-6Without Cover

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC15-15RG-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover series.

Products like this...

Part Number
VPC10-10RF-6J
VPC10-10RG-6J
VPC10-10RN-6J
VPC15-15RN-6J
VPC15-15RS-6J
VPC15-15RSE-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray1082.0 to 5.21064.6M14-6Without Cover
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1082.0 to 5.21064.6M14-6Without Cover
1 Piece(s) 15 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21064.6M14-6Without Cover
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1592.0 to 5.91575.6M14-6Without Cover
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1592.0 to 5.91575.6M14-6Without Cover
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1592.0 to 5.91575.6M14-6Without Cover

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)