(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type with Cover

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Capable of adhering even when the distance from the pad to the work is not determined.
· A wide range of pad sizes, pad materials, and holder shapes are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPD40-20RSE-6B

Dimensions

Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover

Standard Table

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2L3CE1E2Stroke
S
Spring Force
(N)
VPD1-3R[5]-4B[9]2.5140424137141330.9~1.9
VPD1-3R[5]-6B[9]4
VPD1-10R[5]-4B2.555.6351871521100.6~1.7
VPD1-10R[5]-6B4
VPD1-15R[5]-4B2.566.6402471526150.4~1.7
VPD1-15R[5]-6B4
VPD1-20R[5]-4B2.576.6452971531200.3~1.8
VPD1-20R[5]-6B4
VPD2-3R[5]-4B[9]2.524024137141330.9~1.9
VPD2-3R[5]-6B[9]4
VPD2-10R[5]-4B2.555.6351871521100.6~1.7
VPD2-10R[5]-6B4
VPD2-15R[5]-4B2.566.6402471526150.4~1.7
VPD2-15R[5]-6B4
VPD2-20R[5]-4B2.576.6452971531200.3~1.8
VPD2-20R[5]-6B4
VPD3-3R[5]-4B[9]2.534024137141330.9~1.9
VPD3-3R[5]-6B[9]4
VPD3-10R[5]-4B2.555.6351871521100.6~1.7
VPD3-10R[5]-6B4
VPD3-15R[5]-4B2.566.6402471526150.4~1.7
VPD3-15R[5]-6B4
VPD3-20R[5]-4B2.576.6452971531200.3~1.8
VPD3-20R[5]-6B4
VPD4-3R[5]-4B[9]2.544024137141330.9~1.9
VPD4-3R[5]-6B[9]4
VPD4-10R[5]-4B2.555.6351871521100.6~1.7
VPD4-10R[5]-6B4
VPD4-15R[5]-4B2.566.6402471526150.4~1.7
VPD4-15R[5]-6B4
VPD4-20R[5]-4B2.576.6452971531200.3~1.8
VPD4-20R[5]-6B4
VPD6-3R[5]-4B[9]2.5641725137141330.9~1.9
VPD6-3R[5]-6B[9]4
VPD6-10R[5]-4B2.556.135.51871621100.8~2.7
VPD6-10R[5]-6B4
VPD6-15R[5]-4B2.567.140.52471626150.7~3.0
VPD6-15R[5]-6B4
VPD6-20R[5]-4B2.577.145.52971631200.9~3.4
VPD6-20R[5]-6B4
VPD8-3R[5]-4B[9]2.5839.55.523.5137141330.9~1.9
VPD8-3R[5]-6B[9]4
VPD8-10R[5]-4B2.554.6341871621100.8~2.7
VPD8-10R[5]-6B4
VPD8-15R[5]-4B2.565.6392471626150.7~3.0
VPD8-15R[5]-6B4
VPD8-20R[5]-4B2.575.6442971631200.9~3.4
VPD8-20R[5]-6B4
VPD10-6R[5]-4B[9]2.51058.1835207161964.0~7.1
VPD10-6R[5]-6B[9]4
VPD10-10R[5]-4B2.563.1402071625102.0~5.2
VPD10-10R[5]-6B4
VPD10-15R[5]-4B2.573.1452571630152.0~5.9
VPD10-15R[5]-6B4
VPD10-20R[5]-4B2.589.1523471637201.1~4.8
VPD10-20R[5]-6B4
VPD15-6R(A)[5]-4B[9]2.51559.1(60.1)9(10)36(37)207161964.0~7.1
VPD15-6R(A)[5]-6B[9]4
VPD15-10R(A)[5]-4B2.564.1(65.1)41(42)2071625102.0~5.2
VPD15-10R(A)[5]-6B4
VPD15-15R(A)[5]-4B2.574.1(75.1)46(47)2571630152.0~5.9
VPD15-15R(A)[5]-6B4
VPD15-20R(A)[5]-4B2.590.1(91.1)53(54)3471637201.1~4.8
VPD15-20R(A)[5]-6B4
VPD20-6R(A)[5]-4B[9]2.52060.1(61.1)10(11)37(38)207161967.0~12.6
VPD20-6R(A)[5]-6B[9]4
VPD20-10R(A)[5]-4B2.566.1(67.1)43(44)25103.3~10.0
VPD20-10R(A)[5]-6B4
VPD20-15R(A)[5]-4B2.576.1(77.1)48(49)2530153.3~10.4
VPD20-15R(A)[5]-6B4
VPD20-20R(A)[5]-4B2.592.1(93.1)55(56)3437202.0~8.7
VPD20-20R(A)[5]-6B4
VPD25-6R(A)[5]-4B[9]2.52561.1(62.1)11(12)38(39)201967.0~12.6
VPD25-6R(A)[5]-6B[9]4
VPD25-10R(A)[5]-4B2.567.1(68.1)44(45)25103.3~10.0
VPD25-10R(A)[5]-6B4
VPD25-15R(A)[5]-4B2.577.1(78.1)49(50)2530153.3~10.4
VPD25-15R(A)[5]-6B4
VPD25-20R(A)[5]-4B2.593.1(94.1)56(57)3437202.0~8.7
VPD25-20R(A)[5]-6B4
VPD30-6R(A)[5]-4B[9]2.53061.1(64.1)11(14)38(41)201967.0~12.6
VPD30-6R(A)[5]-6B[9]4
VPD30-10R(A)[5]-4B2.567.1(70.1)44(47)25103.3~10.0
VPD30-10R(A)[5]-6B4
VPD30-15R(A)[5]-4B2.577.1(80.1)49(52)2530153.3~10.4
VPD30-15R(A)[5]-6B4
VPD30-20R(A)[5]-4B2.593.1(96.1)56(59)3437202.0~8.7
VPD30-20R(A)[5]-6B4
VPD40-6R(A)[5]-4B[9]2.54064.1(67.6)14(17.5)41(44.5)201967.0~12.6
VPD40-6R(A)[5]-6B[9]4
VPD40-10R(A)[5]-4B2.570.1(73.6)47(50.5)25103.3~10.0
VPD40-10R(A)[5]-6B4
VPD40-15R(A)[5]-4B2.580.1(83.6)52(55.5)2530153.3~10.4
VPD40-15R(A)[5]-6B4
VPD40-20R(A)[5]-4B2.596.1(99.6)59(62.5)3437202.0~8.7
VPD40-20R(A)[5]-6B4
VPD50-6R(A)[5]-4B[9]2.55065.1(68.1)15(18)42(45)201967.0~12.6
VPD50-6R(A)[5]-6B[9]4
VPD50-10R(A)[5]-4B2.571.1(74.1)48(51)25103.3~10.0
VPD50-10R(A)[5]-6B4
VPD50-15R(A)[5]-4B2.581.1(84.1)53(56)2530153.3~10.4
VPD50-15R(A)[5]-6B4
VPD50-20R(A)[5]-4B2.597.1(100.1)60(63)3437202.0~8.7
VPD50-20R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts). -S3 spec. is available for model codes with 9 in the table above.
  • *Pad material N, NE, and G are not suitable for use under ozone environment.
  • *Tightening torque of a pad holder fixing bulkhead nut is as below.
  • *Pad diameter: ø6 to ø8 ▷ 1.8 to 2.4 N·m, ø10 to ø50 ▷ 4.5 to 6 N·m
Part Number
VPD40-20RSE-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover
1 Piece(s) 13 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40142.0 to 8.72096.1M146With Cover

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD40-20RSE-6B in the Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type with Cover series.

Products like this...

Part Number
VPD10-10RS-6B
VPD10-10RSE-6B
VPD10-10RU-6B
VPD40-20RU-6B
VPD40-6AG-6B
VPD40-6AN-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover
1 Piece(s) 13 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21063.1M146With Cover
1 Piece(s) 13 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21063.1M146With Cover
1 Piece(s) 13 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.21063.1M146With Cover
1 Piece(s) 13 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue40142.0 to 8.72096.1M146With Cover
1 Piece(s) 13 Day(s) or more -Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray4017.57.0 to 12.6667.6M146-
1 Piece(s) 13 Day(s) or more -Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack4017.57.0 to 12.6667.6M146-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)