(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover (Part Numbers)

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPOD50-30RS-6B

Dimensions

Long Stroke Standard Type VPD Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-4B2.52071.6(72.6)10(11)59.5(60.5)41201.5~4.9
VPOD20-20R(A)[5]-6B4
VPOD20-30R(A)[5]-4B2.584.6(85.6)72.5(73.5)54301.1~4.8
VPOD20-30R(A)[5]-6B4
VPOD20-40R(A)[5]-4B2.597.6(98.6)85.5(86.5)67401.0~4.5
VPOD20-40R(A)[5]-6B4
VPOD20-50R(A)[5]-4B2.5110.6(111.6)98.5(99.5)80500.9~4.5
VPOD20-50R(A)[5]-6B4
VPOD25-20R(A)[5]-4B2.52572.6(73.6)11(12)60.5(61.5)41201.5~4.9
VPOD25-20R(A)[5]-6B4
VPOD25-30R(A)[5]-4B2.585.6(86.6)73.5(74.5)54301.1~4.8
VPOD25-30R(A)[5]-6B4
VPOD25-40R(A)[5]-4B2.598.6(99.6)86.5(87.5)67401.0~4.5
VPOD25-40R(A)[5]-6B4
VPOD25-50R(A)[5]-4B2.5111.6(112.6)99.5(100.5)80500.9~4.5
VPOD25-50R(A)[5]-6B4
VPOD30-20R(A)[5]-4B2.53072.6(75.6)11(14)60.5(63.5)41201.5~4.9
VPOD30-20R(A)[5]-6B4
VPOD30-30R(A)[5]-4B2.585.6(88.6)73.5(76.5)54301.1~4.8
VPOD30-30R(A)[5]-6B4
VPOD30-40R(A)[5]-4B2.598.6(101.6)86.5(89.5)67401.0~4.5
VPOD30-40R(A)[5]-6B4
VPOD30-50R(A)[5]-4B2.5111.6(114.6)99.5(102.5)80500.9~4.5
VPOD30-50R(A)[5]-6B4
VPOD40-20R(A)[5]-4B2.54075.6(79.1)14(17.5)63.5(67)41201.5~4.9
VPOD40-20R(A)[5]-6B4
VPOD40-30R(A)[5]-4B2.588.6(92.1)76.5(80)54301.1~4.8
VPOD40-30R(A)[5]-6B4
VPOD40-40R(A)[5]-4B2.5101.6(105.1)89.5(93)67401.0~4.5
VPOD40-40R(A)[5]-6B4
VPOD40-50R(A)[5]-4B2.5114.6(118.1)102.5(106)80500.9~4.5
VPOD40-50R(A)[5]-6B4
VPOD50-20R(A)[5]-4B2.55076.6(79.6)15(18)64.5(67.5)41201.5~4.9
VPOD50-20R(A)[5]-6B4
VPOD50-30R(A)[5]-4B2.589.6(92.6)77.5(80.5)54301.1~4.8
VPOD50-30R(A)[5]-6B4
VPOD50-40R(A)[5]-4B2.5102.6(105.6)90.5(93.5)67401.0~4.5
VPOD50-40R(A)[5]-6B4
VPOD50-50R(A)[5]-4B2.5115.6(118.6)103.5(106.5)80500.9~4.5
VPOD50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
VPOD50-30RS-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White50151.1 to 4.83089.7

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOD50-30RS-6B in the Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover series.

Products like this...

Part Number
VPOD20-20RG-6B
VPOD20-20RN-6B
VPOD20-20RS-6B
VPOD50-30RSE-6B
VPOD50-30RU-6B
VPOD50-40AG-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7
1 Piece(s) 13 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7
1 Piece(s) 13 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7
1 Piece(s) 13 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack50151.1 to 4.83089.7
1 Piece(s) 13 Day(s) or more 10General ShapeUrethane RubberStandardBlue50151.1 to 4.83089.7
1 Piece(s) 13 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray50181.0 to 4.540105.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)