(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover (Part Numbers)

Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover

Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPOD40-30RS-6J

Dimension

Long Stroke Standard Type VPD One-Touch Fitting Type without Cover

Standard Table

Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2Tube End
C
E1E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-3J32071.6(72.6)10(11)59.5(60.5)10.919.641201.5~4.9
VPOD20-20R(A)[5]-4J4
VPOD20-20R(A)[5]-6J611.720.9
VPOD20-30R(A)[5]-3J384.6(85.6)72.5(73.5)10.919.654301.1~4.8
VPOD20-30R(A)[5]-4J4
VPOD20-30R(A)[5]-6J611.720.9
VPOD20-40R(A)[5]-3J397.6(98.6)85.5(86.5)10.919.667401.0~4.5
VPOD20-40R(A)[5]-4J4
VPOD20-40R(A)[5]-6J611.720.9
VPOD20-50R(A)[5]-3J3110.6(111.6)98.5(99.5)10.919.680500.9~4.5
VPOD20-50R(A)[5]-4J4
VPOD20-50R(A)[5]-6J611.720.9
VPOD25-20R(A)[5]-3J32572.6(73.6)11(12)60.5(61.5)10.919.641201.5~4.9
VPOD25-20R(A)[5]-4J4
VPOD25-20R(A)[5]-6J611.720.9
VPOD25-30R(A)[5]-3J385.6(86.6)73.5(74.5)10.919.654301.1~4.8
VPOD25-30R(A)[5]-4J4
VPOD25-30R(A)[5]-6J611.720.9
VPOD25-40R(A)[5]-3J398.6(99.6)86.5(87.5)10.919.667401.0~4.5
VPOD25-40R(A)[5]-4J4
VPOD25-40R(A)[5]-6J611.720.9
VPOD25-50R(A)[5]-3J3111.6(112.6)99.5(100.5)10.919.680500.9~4.5
VPOD25-50R(A)[5]-4J4
VPOD25-50R(A)[5]-6J611.720.9
VPOD30-20R(A)[5]-3J33072.6(75.6)11(14)60.5(63.5)10.919.641201.5~4.9
VPOD30-20R(A)[5]-4J4
VPOD30-20R(A)[5]-6J611.720.9
VPOD30-30R(A)[5]-3J385.6(88.6)73.5(76.5)10.919.654301.1~4.8
VPOD30-30R(A)[5]-4J4
VPOD30-30R(A)[5]-6J611.720.9
VPOD30-40R(A)[5]-3J398.6(101.6)86.5(89.5)10.919.667401.0~4.5
VPOD30-40R(A)[5]-4J4
VPOD30-40R(A)[5]-6J611.720.9
VPOD30-50R(A)[5]-3J3111.6(114.6)99.5(102.5)10.919.680500.9~4.5
VPOD30-50R(A)[5]-4J4
VPOD30-50R(A)[5]-6J611.720.9
VPOD40-20R(A)[5]-3J34075.6(79.1)14(17.5)63.5(67)10.919.641201.5~4.9
VPOD40-20R(A)[5]-4J4
VPOD40-20R(A)[5]-6J611.720.9
VPOD40-30R(A)[5]-3J388.6(92.1)76.5(80)10.919.654301.1~4.8
VPOD40-30R(A)[5]-4J4
VPOD40-30R(A)[5]-6J611.720.9
VPOD40-40R(A)[5]-3J3101.6(105.1)89.5(93)10.919.667401.0~4.5
VPOD40-40R(A)[5]-4J4
VPOD40-40R(A)[5]-6J611.720.9
VPOD40-50R(A)[5]-3J3114.6(118.1)102.5(106)10.919.680500.9~4.5
VPOD40-50R(A)[5]-4J4
VPOD40-50R(A)[5]-6J611.720.9
VPOD50-20R(A)[5]-3J35076.6(79.6)15(18)64.5(67.5)10.919.641201.5~4.9
VPOD50-20R(A)[5]-4J4
VPOD50-20R(A)[5]-6J611.720.9
VPOD50-30R(A)[5]-3J389.6(92.6)77.5(80.5)10.919.654301.1~4.8
VPOD50-30R(A)[5]-4J4
VPOD50-30R(A)[5]-6J611.720.9
VPOD50-40R(A)[5]-3J3102.6(105.6)90.5(93.5)10.919.667401.0~4.5
VPOD50-40R(A)[5]-4J4
VPOD50-40R(A)[5]-6J611.720.9
VPOD50-50R(A)[5]-3J3115.6(118.6)103.5(106.5)10.919.680500.9~4.5
VPOD50-50R(A)[5]-4J4
VPOD50-50R(A)[5]-6J611.720.9

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
  • *Tightening torque of a pad holder fixing bulkhead nut : 4.5~6 N·m.
Part Number
VPOD40-30RS-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more General Shape[Silicon Rubber] Silicone RubberStandard[White] White40141.1 to 4.83088.7

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOD40-30RS-6J in the Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover series.

Products like this...

Part Number
VPOD20-20RG-6J
VPOD20-20RN-6J
VPOD20-20RS-6J
VPOD40-30RSE-6J
VPOD40-30RU-6J
VPOD40-40AG-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7
1 Piece(s) 13 Day(s) or more General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7
1 Piece(s) 13 Day(s) or more General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7
1 Piece(s) 13 Day(s) or more General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40141.1 to 4.83088.7
1 Piece(s) 13 Day(s) or more General ShapeUrethane RubberStandardBlue40141.1 to 4.83088.7
1 Piece(s) 13 Day(s) or more Deep TypeNBR which conforms to Food Sanitation LawStandardGray4017.51.0 to 4.540105.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)