(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPD10-6BSE-6J

Dimensions

Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2L3E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPD10-6B5-6J[7][8][11]10666.116432019.918.511.764.0~7.1-M4
VPD10-10B5-6J[7][8]71.14825102.0~5.2
VPD10-15B5-6J[7][8]81.1532530152.0~5.9
VPD10-20B5-6J[7][8]97.1603437201.1~4.8
VPD15-6B5-6J[7][8][11]1566.116432018.564.0~7.1-M4
VPD15-10B5-6J[7][8]71.14825102.0~5.2
VPD15-15B5-6J[7][8]81.1532530152.0~5.9
VPD15-20B5-6J[7][8]97.1603437201.1~4.8
VPD20-6B5-6J[7][8][11]2069.119462018.567.0~12.6-M6
VPD20-10B5-6J[7][8]75.15224.5103.3~10.0
VPD20-15B5-6J[7][8]85.1572529.5153.3~10.4
VPD20-20B5-6J[7][8]101.1643436.5202.0~8.7
VPD25-6B5-6J[7][8][11]2569.119462018.567.0~12.6-M6
VPD25-10B5-6J[7][8]75.15224.5103.3~10.0
VPD25-15B5-6J[7][8]85.1572529.5153.3~10.4
VPD25-20B5-6J[7][8]101.1643436.5202.0~8.7
VPD30-6B5-6J[7][8][11]3073.123502018.567.0~12.6-M6
VPD30-10B5-6J[7][8]79.15624.5103.3~10.0
VPD30-15B5-6J[7][8]89.1612529.5153.3~10.4
VPD30-20B5-6J[7][8]105.1683436.5202.0~8.7
VPD40-6B5-6J[11]4080.130572018.567.0~12.6-M6
VPD40-10B5-6J[11]86.16324.5103.3~10.0
VPD40-15B5-6J[11]96.1682529.5153.3~10.4
VPD40-20B5-6J[11]112.1753436.5202.0~8.7
VPD50-6B5-6J[11]5082.132592018.567.0~12.6-M6
VPD50-10B5-6J88.16524.5103.3~10.0
VPD50-15B5-6J98.1702529.5153.3~10.4
VPD50-20B5-6J114.1773436.5202.0~8.7
VPD60-10B5-6J60116.239.687.226.023.930.010.010.1~15.8-M10
VPD80-10B5-6J801133984
VPD100-10B5-6J1001194590

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø10 to ø50mm ▷ 4.5~6 N·m, ø60 to ø100mm ▷ 16~20 N·m.

Part Number
VPD10-6BSE-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover
1 Piece(s) 13 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10164.0 to 7.1666.1M14-6-

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal
Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD10-6BSE-6J in the Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover series.

Products like this...

Part Number
VPD10-15BS-6J
VPD10-20BN-6J
VPD10-20BS-6J
VPD20-10BN-6J
VPD20-10BS-6J
VPD20-15BN-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover
1 Piece(s) 13 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White10162.0 to 5.91581.1M14-6With Cover
1 Piece(s) 13 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82097.1M14-6With Cover
1 Piece(s) 13 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White10161.1 to 4.82097.1M14-6With Cover
1 Piece(s) 13 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack20193.3 to 10.01075.1M14-6With Cover
1 Piece(s) 13 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White20193.3 to 10.01075.1M14-6With Cover
1 Piece(s) 13 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack20193.3 to 10.41585.1M14-6With Cover

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)