(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· Ideal for conveying long work pieces such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save on space.
· As normal, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and direct pad attachment type filter.
· Pad holders have been added for applications requiring "no copper based metals to be used" and "low ozone concentration measures."
· No copper-based metal is used for metal parts. HNBR is used for the rubber sealing material.
Japanese Only
Part Number
Configured Part Number is shown.
VP6X30ES-M6
Vacuum pad circular-type external appearance
Uses no copper-based metals, includes measures against low-concentration ozone
Pad materials: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive NBR, conductive silicon rubber, conductive butadiene rubber (low resistance type), conductive NBR, HNBR, EPDMI
Pad size: 2 × 4 mm, 3.5 × 7 mm, 4 × 10 m, 4 × 20 mm, 4 × 30 mm, 5 × 10 mm, 5 × 20 mm, 5 × 30 mm, 6 × 10 mm, 6 × 20 mm, 6 × 30 mm, 8 × 20 mm, 8 × 30 mm
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | - | - |
Holder type (fixed type)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Holder type (spring type)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | |
Type | Standard | Standard |
Symbol | VPAE | VPBE |
Holder type (screw-fastened type)
Single-action Coupling (mm) | Ø4, Ø6 |
---|---|
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm) | Ø4 × Ø2.5, Ø6 × Ø4 |
Applicable size (coupling size)
Ideal for transporting long workpieces such as circuit boards and semiconductors.
Long workpieces such as circuit boards and semiconductors
Oval pad shape
Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Part Number |
---|
VP6X30ES-M6 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Type | Rubber Group Material | Environment | Color | Width X | Length Y | Full length B (mm) | Mount Connection Screw | Flame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 13 Day(s) or more | - | Standard | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 30 | 15.5 | M6 × 1 | With Pad Frame |
Loading...
Pad Shape | Oval | Mounting Method | Pad Screw Fixed | Material | Rubber-based |
---|---|---|---|---|---|
Height L1(mm) | 7 |
Please check the type/dimensions/specifications of the part VP6X30ES-M6 in the Vacuum Pad, Oval Type, Pad Rubber series.
Part Number |
---|
VP4X10ES-M6 |
VP4X20EN-M6 |
VP4X20ES |
VP8X20EN |
VP8X20EN-M6 |
VP8X20ES |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Type | Rubber Group Material | Environment | Color | Width X | Length Y | Full length B (mm) | Mount Connection Screw | Flame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) or more | - | Standard | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 10 | 15.5 | M6 × 1 | With Pad Frame | ||
1 Piece(s) | 13 Day(s) or more | - | Standard | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 20 | 15.5 | M6 × 1 | With Pad Frame | ||
1 Piece(s) | 16 Day(s) or more | 10 | Standard / Pad Unit | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 20 | - | - | Without Pad Frame | ||
1 Piece(s) | 23 Day(s) or more | - | Standard / Pad Unit | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 20 | - | - | Without Pad Frame | ||
1 Piece(s) | 13 Day(s) or more | - | Standard | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 20 | 15.5 | M6 × 1 | With Pad Frame | ||
1 Piece(s) | 12 Day(s) or more | - | Standard / Pad Unit | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 20 | - | - | Without Pad Frame |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy