(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Standard Type, VPA, One-touch Fitting Type (Part Numbers)

Vacuum Pad, Standard Type, VPA, One-touch Fitting Type
  • On Sale Till 31/03/2025

Ideal for thick and flat general work

[Features]
· Containers of various shapes are available, including a general type ideal for flat work (work that is hard and of a non-flimsy thickness), a deep type ideal for round fruit (apples, etc.) and balls, and a small type ideal for small work or for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPA15RN-6J

Small pads can be used with semiconductor parts

VPA structural diagram (fixed vacuum outlet: top type)

VPA structural diagram (fixed vacuum outlet: top type)
Coupling (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Gasket (1: SUS304+NBR, 2: POM)
Nut (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad holder body (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad screws (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Flat washer (SPCC, electroless nickel plating)
Pad
*1, Fixed pad holders (VPA type) can be made compatible with low-concentration ozone measures through additional options (-S3 specifications)
* 2. In the above structural diagram, 1 refers to materials for standard specifications, while 2 refers to materials used when not using copper-based metals.
* 3. Corrosion resistance is equivalent to SUS303.

Fixed type vacuum outlet: Upper, vacuum connection format: One-touch coupling or tapered female screws for pipes

Fixed type vacuum outlet: Upper, vacuum connection format: One-touch coupling or tapered female screws for pipes

ShapePad
Size
Vacuum Connection Ports
4 mm6 mmRc 1/8Rc 1/4
VPA2 mm   
3 mm   
4 mm   
6 mm   
8 mm   
10 mm   
15 mm   
20 mm   
25 mm   
30 mm   
40 mm   
50 mm   
60 mm   
80 mm   
100 mm   
150 mm   
200 mm   

Standard size table

Part Number
VPA15RN-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material
1 Piece(s) 15 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack15935.1M12-6Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPA15RN-6J in the Vacuum Pad, Standard Type, VPA, One-touch Fitting Type series.

Products like this...

Part Number
VPA100AU-G1
VPA100RF-G1
VPA100RN-G1
VPA15RS-6J
VPA15RSE-6J
VPA15RU-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material
1 Piece(s) 13 Day(s) or more 10Deep TypePad Screw FixedUrethane RubberStandardBlue1003464M201/8-Standard Specifications
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray1002555M201/8-Standard Specifications
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1002555M201/8-Standard Specifications
1 Piece(s) 15 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White15935.1M12-6Standard Specifications
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack15935.1M12-6Standard Specifications
1 Piece(s) 13 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue15935.1M12-6Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)