(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Ideal for thick and flat general work
[Features]
· Containers of various shapes are available, including a general type ideal for flat work (work that is hard and of a non-flimsy thickness), a deep type ideal for round fruit (apples, etc.) and balls, and a small type ideal for small work or for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.
Japanese Only
Part Number
Configured Part Number is shown.
VPA10RU-6J
VPA structural diagram (fixed vacuum outlet: top type)
Coupling (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Gasket (1: SUS304+NBR, 2: POM)
Nut (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad holder body (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad screws (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Flat washer (SPCC, electroless nickel plating)
Pad
*1, Fixed pad holders (VPA type) can be made compatible with low-concentration ozone measures through additional options (-S3 specifications)
* 2. In the above structural diagram, 1 refers to materials for standard specifications, while 2 refers to materials used when not using copper-based metals.
* 3. Corrosion resistance is equivalent to SUS303.
Fixed type vacuum outlet: Upper, vacuum connection format: One-touch coupling or tapered female screws for pipes
Shape | Pad Size | Vacuum Connection Ports | |||
---|---|---|---|---|---|
4 mm | 6 mm | Rc 1/8 | Rc 1/4 | ||
VPA | 2 mm | ● | |||
3 mm | ● | ||||
4 mm | ● | ||||
6 mm | ● | ||||
8 mm | ● | ||||
10 mm | ● | ||||
15 mm | ● | ||||
20 mm | ● | ||||
25 mm | ● | ||||
30 mm | ● | ||||
40 mm | ● | ||||
50 mm | ● | ||||
60 mm | ● | ||||
80 mm | ● | ||||
100 mm | ● | ||||
150 mm | ● | ||||
200 mm | ● |
Standard size table
Part Number |
---|
VPA10RU-6J |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 34.1 | M12 | - | 6 | Standard Specifications |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPA10RU-6J in the Vacuum Pad, Standard Type, VPA, One-touch Fitting Type series.
Part Number |
---|
VPA100AU-G1 |
VPA100RF-G1 |
VPA100RN-G1 |
VPA150RF-G2 |
VPA150RN-G2 |
VPA150RS-G2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 100 | 34 | 64 | M20 | 1/8 | - | Standard Specifications | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 100 | 25 | 55 | M20 | 1/8 | - | Standard Specifications | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 100 | 25 | 55 | M20 | 1/8 | - | Standard Specifications | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 150 | 45 | 95 | M24 | 1/4 | - | Standard Specifications | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 150 | 45 | 95 | M24 | 1/4 | - | Standard Specifications | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 150 | 45 | 95 | M24 | 1/4 | - | Standard Specifications |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy