(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Standard Type, Pad Rubber (Part Numbers)

Vacuum Pad, Standard Type, Pad Rubber

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pad, Standard Type, Pad Rubber
  • Vacuum Pad, Standard Type, Pad Rubber
  • Vacuum Pad, Standard Type, Pad Rubber
  • On Sale Till 31/03/2025

Thick and flat, ideal for general work

[Features]
· Deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal not used for metal parts. HNBR is used for sealing rubber material.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VP200RS-M20

A Small Vacuum Pad Ideal For Use In Semiconductor Manufacturing Facilities

Pad materials
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law compliant NBR, HNBR, EPDM

Pad size (mm)
Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2mm), Ø3 (diameter 3mm), Ø4 (diameter 4mm), Ø6 (diameter 6mm), Ø8 (diameter 8mm), Ø10 (diameter 10mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)

  • *Static electricity-diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm).

Fixed Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMBVPEVPME

Spring Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Coupling size

Single-action Coupling (mm)Ø1.8, Ø3, Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø1.8 × Ø1, Ø3 × Ø2, 
Ø4 × Ø2.5, Ø6 × Ø4

Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts

Small pads can be used with semiconductor parts

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VP200RS-M20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Pad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Flame
1 Piece(s) 13 Day(s) or more -StandardGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White20050With Pad Frame

Loading...

  1. 1

Basic Information

Material Rubber-based

Please check the type/dimensions/specifications of the part VP200RS-M20 in the Vacuum Pad, Standard Type, Pad Rubber series.

Products like this...

Part Number
VP100AN-M10
VP100AS
VP100AS-M10
VP200RU
VP200RU-M20
VP20AF
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Pad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Flame
1 Piece(s) 13 Day(s) or more -StandardDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack10034With Pad Frame
1 Piece(s) 13 Day(s) or more -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10026Without Pad Frame
1 Piece(s) 13 Day(s) or more 10StandardDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10034With Pad Frame
1 Piece(s) 13 Day(s) or more -Standard / Pad UnitGeneral ShapePad Screw FixedUrethane RubberStandardBlue20038Without Pad Frame
1 Piece(s) 13 Day(s) or more -StandardGeneral ShapePad Screw FixedUrethane RubberStandardBlue20050With Pad Frame
1 Piece(s) 16 Day(s) or more 10Standard / Pad UnitDeep TypePad Screw FixedFluorine RubberStandardGray2011Without Pad Frame

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)