(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Standard Type, VPB, Barb Fitting Type (Part Numbers)

Vacuum Pad, Standard Type, VPB, Barb Fitting Type

Thick and flat, ideal for general work. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including the general type suitable for flat work surfaces (ones that are rigid enough not to flap), the deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPB10RS-6B

Part Number
VPB10RS-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
1 Piece(s) 13 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10836M6 × 16

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPB10RS-6B in the Vacuum Pad, Standard Type, VPB, Barb Fitting Type series.

Products like this...

Part Number
VPB10RF-6B
VPB10RG-6B
VPB10RN-6B
VPB10RSE-6B
VPB10RU-6B
VPB15AG-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
1 Piece(s) 13 Day(s) or more General ShapePad Screw FixedFluorine RubberStandardGray10836M6 × 16
1 Piece(s) 13 Day(s) or more General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray10836M6 × 16
1 Piece(s) 13 Day(s) or more General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack10836M6 × 16
1 Piece(s) 13 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10836M6 × 16
1 Piece(s) 13 Day(s) or more General ShapePad Screw FixedUrethane RubberStandardBlue10836M6 × 16
1 Piece(s) 13 Day(s) or more Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray151038M6 × 16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)