(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

280 Coupler Steel Plug (Part Numbers)

280 Coupler Steel Plug

Standard coupler that works with high pressure hydraulic equipment. Minimal pressure loss makes it also suitable for hydraulic equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
280-2P-STL-NBR
280-3P-STL-NBR
280-4P-STL-NBR
280-6P-STL-NBR
280-8P-STL-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 8 Day(s) or more 100~31.51/4
1 Piece(s) 14 Day(s) or more 100~31.53/8
1 Piece(s) 14 Day(s) or more 100~27.51/2
1 Piece(s) 14 Day(s) or more 100~27.53/4
1 Piece(s) 14 Day(s) or more 100~27.51

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Oil Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)