(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Coupler Type A, Brass, EPDM, Socket, Female Thread

SP Coupler Type A, Brass, EPDM, Socket, Female Thread

Valves built into both sockets and plugs for medium pressure applications. General purpose type with an abundant selection of main body materials, sizes, and rubber materials. Renewal brings increased flow rate.

Part Number

Configured Part Number is shown.

Part Number
1S-A-BRS-EPDM
2S-A-BRS-EPDM
3S-A-BRS-EPDM
4S-A-BRS-EPDM
6S-A-BRS-EPDM
8S-A-BRS-EPDM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 12 Day(s) or more 100~51/8
1 Piece(s) 12 Day(s) or more 100~51/4
1 Piece(s) 12 Day(s) or more 100~53/8
1 Piece(s) 12 Day(s) or more 100~31/2
1 Piece(s) 16 Day(s) or more 100~33/4
1 Piece(s) 16 Day(s) or more 100~31

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air / Water Vapor / Chemical / Inert Gases Types Standard Structure of Valve Double passages opening closing type
Seal Material Ethylene Propylene Rubber (EPDM) Operating Temperature Range(°C) -40::150 Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)