(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Coupler, Stainless Steel, EPDM TSF Type

TSP Coupler, Stainless Steel, EPDM TSF Type

Adapts to high viscosity fluids thanks to the valveless structure. Abundant variety of body materials, sizes and mounting shapes.

[Features]
• Valve built-in model and valveless model are available.
• Connects and separates in one action.
• Compact and lightweight plastic model.
• Resin made; enables "ultra lightweight."
• Compact design supports space-saving applications.
• Simple push-in connection.
· Easy separation with the touch of a button.
• Model with a valve built into both plug and socket and a new valveless model suitable for high viscosity fluids with reduced pressure loss are lined up.
• Supports everything from healthcare and laboratory equipment to medical equipment and semiconductor manufacturing equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1TSF-SUS-EPDM
2TSF-SUS-EPDM
3TSF-SUS-EPDM
4TSF-SUS-EPDM
6TSF-SUS-EPDM
8TSF-SUS-EPDM
12TSF-SUS-EPDM
16TSF-SUS-EPDM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 8 Day(s) or more 100~7.51/8
1 Piece(s) 8 Day(s) or more 100~7.51/4
1 Piece(s) 8 Day(s) or more 100~7.53/8
1 Piece(s) 8 Day(s) or more 100~7.51/2
1 Piece(s) 8 Day(s) or more 100~4.53/4
1 Piece(s) 8 Day(s) or more 100~4.51
1 Piece(s) 26 Day(s) or more 100~31 1/2
1 Piece(s) 26 Day(s) or more 100~22

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Water Vapor / Chemical / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening type Seal Material Ethylene Propylene Rubber (EPDM) Operating Temperature Range(°C) -40::150
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)