(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Cupla, Stainless Steel, NBR, TSH Type (Part Numbers)

TSP Cupla, Stainless Steel, NBR, TSH Type

[Features]
· Adapts to high viscosity fluids thanks to the valveless structure.
· A variety of body materials, sizes, and mounting shapes.
· Type for mounting of a blade hose is also available.
· Valveless structure greatly reduces pressure loss and realizes large flow rate.
· Appropriate for fluid with high viscosity (grease, etc.).
· Various main body materials, sizes, and mounting shapes are available as standard options to support a wide range of applications and situations.
· Blade hose can be installed without hose band (TPN type/TSN type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1TSH-SUS-NBR
2TSH-SUS-NBR
3TSH-SUS-NBR
4TSH-SUS-NBR
6TSH-SUS-NBR
8TSH-SUS-NBR
10TSH-SUS-NBR
12TSH-SUS-NBR
16TSH-SUS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)
1 Piece(s) 1 Day(s) 100~7.51/8
1 Piece(s) 1 Day(s) 100~7.51/4
1 Piece(s) 1 Day(s) 100~7.53/8
1 Piece(s) 1 Day(s) 100~7.51/2
1 Piece(s) 1 Day(s) 100~4.53/4
1 Piece(s) 1 Day(s) 100~4.51
1 Piece(s) 14 Day(s) or more 100~31 1/4
1 Piece(s) 14 Day(s) or more 100~31 1/2
1 Piece(s) 14 Day(s) or more 100~22

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Oil / Chemical / Inert Gases Types Standard Structure of Valve Double passages opening type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)