(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cube Coupler, Resin, PM Type (SPC-10PM-POM-NBR)

Cube Coupler, Resin, PM Type SPC-10PM-POM-NBR

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cube Coupler, Resin, PM Type
  • Cube Coupler, Resin, PM Type

Small, lightweight resin type. Connection and separation can be performed via a single operation.

[Features]
• Both a valve built-in type and valveless type are available.
• Additionally connection and separation can be performed in a single step.
• Compact and lightweight plastic type.
• Made of resin to support ultra lightweight design.
• Compact design supports space-saving applications.
• Simple push-in connection.
• Easy separation with the touch of a button.
• Lineup includes a model with a valve built into both plug and socket and new valveless type suitable for high viscosity fluids with less pressure loss.
• Supports various applications from medical and scientific equipment to beverage equipment and semiconductor manufacturing equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPC-10PM-POM-NBR

Part Number
SPC-10PM-POM-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStructure of Valve Seal Material With or Without Knob
1 Piece(s) 12 Day(s) or more 10Double passages opening closing typeNitrile Rubber (NBR)Presence

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Resin(PLA)
Applicable Fluids Water / Air Types Standard Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1 Types of connection screw R Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part SPC-10PM-POM-NBR in the Cube Coupler, Resin, PM Type series.

Products like this...

Part Number
SPC-10PM-VL-POM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStructure of Valve Seal Material With or Without Knob
1 Piece(s) 12 Day(s) or more 10Double passages opening type-No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)