(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Zerospill Coupler, Stainless Steel, EPDM, Plug (Part Numbers)

Zerospill Coupler, Stainless Steel, EPDM, Plug

Environmentally-friendly drip reduction coupler. Connect easily and securely with single-touch connection.

Part Number

Configured Part Number is shown.

Part Number
ZEL-2P-SUS-EPDM
ZEL-3P-SUS-EPDM
ZEL-4P-SUS-EPDM
ZEL-6P-SUS-EPDM
ZEL-8P-SUS-EPDM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread
1 Piece(s) 14 Day(s) or more 101/4
1 Piece(s) 8 Day(s) or more 103/8
1 Piece(s) 14 Day(s) or more 101/2
1 Piece(s) 14 Day(s) or more 103/4
1 Piece(s) 14 Day(s) or more 101

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Stainless steel (SUS303 / SUS304) Seal Material Ethylene Propylene Rubber (EPDM) Applicable Fluids Water / Air / Chemical / Inert Gases
Structure of Valve Double passages opening closing type (airless type) Operating Environment/Applications Standard / Vacuum Compatible (When Connected) Operating Temperature Range(°C) -40::150
Operating Pressure Range(MPa) 0::3.5 Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)