(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hi Cupla Ace, PM Type (for Resin Plug / Female Thread Mounting) (Part Numbers)

Hi Cupla Ace, PM Type (for Resin Plug / Female Thread Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hi Cupla Ace, PM Type (for Resin Plug / Female Thread Mounting)
  • Hi Cupla Ace, PM Type (for Resin Plug / Female Thread Mounting)

[Features]
· Easy piping with 1/4 the weight of metal and single-touch connection.
· Pursuit of safety with the automatic lock on the sleeve.
· Metal-like pressure resistance.
· "Automatic lock function" prevents unexpected separation by locking the sleeve at the same time as connection is contained.
· Single-touch connection of a plug and socket by just pushing in.
· About one fourth of total mass is metal and easy to handle due to its light weight.
· Fluids can be water as well as air.
· Fluid can be introduced from both the plug side and socket side.
▪ Type with hose is also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
20PM-PLA
30PM-PLA
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread
1 Piece(s) 12 Day(s) or more 101/4
1 Piece(s) 12 Day(s) or more 103/8

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Engineered Plastic (PBT, POM)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::1.0 Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)