(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Purge Plug, Steel, PH Type (PV-30PH-STL-NBR)

Purge Plug, Steel, PH Type PV-30PH-STL-NBR

Prevents unpleasant noise when separating the coupler as well as hose backlash

[Features]
• Residual pressure inside of the plug hose is released gradually when the coupler is detached, so any unpleasant noise or hose recoil is eliminated.
• Uniquely designed exhaust system enables release of residual pressure silently over a short period of time.
• Uniquely simple residual pressure exhaust (purge) valve structure prevents functional degradation.
• Can be used reliably even when operating pressure is high or when using a long hose.

Part Number

Configured Part Number is shown.

PV-30PH-STL-NBR

Part Number
PV-30PH-STL-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHose size of the mating side 
(Inch)
1 Piece(s) 8 Day(s) or more 103/8

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)