(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi Coupler System, MAM-A Model 4-Port Type Plug (Part Numbers)

Multi Coupler System, MAM-A Model 4-Port Type Plug

Supports connection of multiple pipes in one operation and significantly reduces the time required to mount and dismount multiple pipes.

[Features]
· Simultaneously connects multiple pipes with via single connection operation.
· Significantly reduces the replacement time for multiple pipes.
· Prevents falling accidents caused by sudden separation by adopting a two-step lever design.
· Includes a locking function that prevents accidental disengagement.
· Achieves a high flow rate (SP coupler Type A equivalent).
· Two different plates are available for each size.
· Built-in automatic opening and closing valve on both socket and plug.
· Flow-out of liquid during separation is prevented.
· After separation, the valve center of the plug is automatically reset to ensure stable sealing while in a single unit state.

Part Number

Configured Part Number is shown.

MAM-A-4P4-BRS-FKM

Part Number
MAM-A-4P4-BRS-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Multiple Structure of Valve Double passages opening closing type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1
Types of connection screw Rc Nominal of Thread 1/2

Please check the type/dimensions/specifications of the part MAM-A-4P4-BRS-FKM in the Multi Coupler System, MAM-A Model 4-Port Type Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)