(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass Mini Cock, SM, for Fuel Gas (Part Numbers)

Brass Mini Cock, SM, for Fuel Gas

Single-touch reinforced piping for fusing equipment.

[Features]
- All pipes used in torch cutting work, such as container and blow pipes, can be connected.
- Chrome-plated main body offers excellent corrosion resistance.
- Heat-treated plug for extra durability.
- To prevent misconnection, different coupling sizes are used for the oxygen and fuel, and the sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one) to ensure safety.
- Small core type for a variety of purposes.
- Various mounting shapes are available as standard options, supporting a wide range of torch cutting applications.
- Various mounting shapes are available as standard options to support a wide range of torch cutting applications.

- A new series of back-flow prevention pipes (types PHB and PFB).

Part Number

Configured Part Number is shown.

CC33SM-BRS-NBR

Part Number
CC33SM-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
20 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7
Types of connection screw R Nominal of Thread 3/8

Please check the type/dimensions/specifications of the part CC33SM-BRS-NBR in the Brass Mini Cock, SM, for Fuel Gas series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)