(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lever Lock Coupler, Stainless Steel, L-SD Type (Part Numbers)

Lever Lock Coupler, Stainless Steel, L-SD Type

Transport of liquid, gases and powders via light lever operation. A variety of body materials, sizes and mounting shapes are available.

[Features]
· Can be used for a wide range of liquid, gas, and powder transport applications.
· Product supports smooth fluid transport with a sealed edge construction that reduces unevenness on the inner surface.
· The "special lip gasket" (3/4" or 1", silicone rubber, rubber covered with FEP excluded) is used to reduce lever operating load.
· Connection size is compliant with U.S. Army Standard A-A-59326.
· Various main body materials, sizes and mounting shapes are available as standard options to support of a wide range of applications.
· Safety further improved using a stopper function (built-to-order products / metal only).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
L-6SD-SUS
L-8SD-SUS
L-10SD-SUS
L-12SD-SUS
L-16SD-SUS
L-20SD-SUS
L-24SD-SUS
L-32SD-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Size
(Inch)
1 Piece(s) 8 Day(s) or more 100~1.83/4
1 Piece(s) 8 Day(s) or more 100~1.81
1 Piece(s) 14 Day(s) or more 100~1.81 1/4
1 Piece(s) 14 Day(s) or more 100~1.81 1/2
1 Piece(s) 14 Day(s) or more 100~1.82
1 Piece(s) 14 Day(s) or more 100~1.62 1/2
1 Piece(s) 14 Day(s) or more 100~1.63
1 Piece(s) 14 Day(s) or more 100~1.14

Loading...

  1. 1

Basic Information

Types of connection parts Cap Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Water Vapor / Oil / Powder Types Standard Structure of Valve Double passages opening type
Operating Temperature Range(°C) -40::180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)