(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lever Lock Cupla, Stainless Steel, Plug, LF Type (for Female Thread)

Lever Lock Cupla, Stainless Steel, Plug, LF Type (for Female Thread)

Transports liquid, gas or powder with light lever operation. A variety of body materials, sizes and mounting shapes are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Specification

●Withstanding Pressure(MPa):2.7
●Other Side Fitting Size(inch):Rc1 1/4
●SPQ(piece):1
●Working Fluid: Water, Hydraulic Oil, Air, Powder 
●Working Temperature Range: -20 to 80°C 
●Maximum Working Pressure: 1.8MPa
●Two Way Open Type

Materials

●Main Body: Stainless Steel
Part Number
LF-6TPM-SUS
LF-8TPM-SUS
LF-10TPM-SUS
LF-12TPM-SUS
LF-16TPM-SUS
LF-20TPM-SUS
LF-24TPM-SUS
LF-32TPM-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread Mating Thread Size
1 Piece(s) 8 Day(s) or more 100~1.83/4Rc 3/4
1 Piece(s) 8 Day(s) or more 100~1.81Rc 1
1 Piece(s) 14 Day(s) or more 100~1.81 1/4Rc 1 1/4
1 Piece(s) 14 Day(s) or more 100~1.81 1/2Rc 1 1/2
1 Piece(s) 14 Day(s) or more 100~1.82Rc 2
1 Piece(s) 14 Day(s) or more 100~1.62 1/2Rc 2 1/2
1 Piece(s) 14 Day(s) or more 100~1.63Rc 3
1 Piece(s) 14 Day(s) or more 100~1.14Rc 4

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Stainless Steel Applicable Fluids Water / Air / Water Vapor / Oil / Powder Structure of Valve Double passages opening type
Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)