(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Full Blow Line Cupla, Zinc Alloy, Socket, FBH-RT Type, for 2-Branch Piping

Rotary Full Blow Line Cupla, Zinc Alloy, Socket, FBH-RT Type, for 2-Branch Piping

Multiple air extraction directions can be set freely within a 360° range.

[Features]
· Can extract from multiple air sources simultaneously from one pipeline.
· Extract air from any direction.
· Can choose between a two-branch model (RT) and a three-branch model (RE) depending on desired operation.
· Achieves low pressure loss and high flow rates.
· Max flow rate increased by approximately 40 - 50%.
· Valve closes during attachment and removal, allowing smooth operation with zero internal pressure.
· When separated, residual pressure on the plug side is released to eliminate unpleasant noise or backlash.
· Built-in three-block function that prevents accidental separation.
· Opening and closing of the valve can be performed while connected.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FBH-RT-ALM-NBR

Part Number
FBH-RT-ALM-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Standard / Branch Types of connection parts For High Coupler Small Diameter Socket Plug (Male) / Socket (Female) Socket (female)
Body Material Aluminum (ALM) Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5

Please check the type/dimensions/specifications of the part FBH-RT-ALM-NBR in the Rotary Full Blow Line Cupla, Zinc Alloy, Socket, FBH-RT Type, for 2-Branch Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)