(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mold Coupler, Brass, FKM SHL

Mold Coupler, Brass, FKM SHL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mold Coupler, Brass, FKM SHL
  • Mold Coupler, Brass, FKM SHL

General-purpose cooling water inlet fitting for mold.

[Features]
· Space-saving design which can also be used for molds with a narrow water port interval.
· Socket employs long sleeve construction.
· Can be attached and removed with the plug installed in a mold.
· Quickly connect and disconnect mold cooling water hoses.
· All sizes and mount shapes are available as standard options to support extensive applications of molds.
· Can be connected to Super Couplers.
· Single-touch connection of plug and socket via a simple push in (built-in automatic opening and closing valve).*Valveless type are also available on request
· Please specify that the time of your order.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-02SHL-BRS-FKM
K-03SHL-BRS-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHose size of the mating side 
(Inch)
With or Without Knob
1 Piece(s) 16 Day(s) or more 101/4Presence
1 Piece(s) 16 Day(s) -3/8-

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Oil
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)