(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mold Coupler, Brass, NBR SM

Mold Coupler, Brass, NBR SM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mold Coupler, Brass, NBR SM
  • Mold Coupler, Brass, NBR SM

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-02SM-BRS-NBR
K-02TSM-BRS-NBR
K-03SM-BRS-NBR
K-03TSM-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStructure of Valve Nominal of Thread With or Without Knob
1 Piece(s) 16 Day(s) or more 10Single Passage Opening Closing Type1/4Presence
1 Piece(s) 16 Day(s) or more 10Double passages opening type1/4No
1 Piece(s) 16 Day(s) or more 10Single Passage Opening Closing Type3/8Presence
1 Piece(s) 16 Day(s) or more 10Double passages opening type3/8No

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Oil Types Standard Operating Environment/Applications Standard
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1
Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)