(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

20K Gate Valve Screw-In, General Purpose Ductile Iron

20K Gate Valve Screw-In, General Purpose Ductile Iron

It is a general-purpose 20K gate valve made of ductile iron. [Fluid Used]Water/oil/gas/steam

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
20SLB-15A
20SLB-20A
20SLB-32A
20SLB-40A
20SLS-20A
20SLS-32A
20SLS-40A
20SLS-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side Plumbing Thread Nominal Control Side, Tube Flange Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
1 Piece(s) 10 Day(s) or more 10[Tube Flange] Pipe flange-1/2B(15A)[Tube Flange] Pipe flange-1/2B(15A)10817590
1 Piece(s) 18 Day(s) or more 10[Tube Flange] Pipe flange-3/4B(20A)[Tube Flange] Pipe flange-3/4B(20A)11717790
1 Piece(s) 18 Day(s) or more -[Tube Flange] Pipe flange-1 1/4B(32A)[Tube Flange] Pipe flange-1 1/4B(32A)140241115
1 Piece(s) 18 Day(s) or more -[Tube Flange] Pipe flange-1 1/2B(40A)[Tube Flange] Pipe flange-1 1/2B(40A)165277135
1 Piece(s) 18 Day(s) or more -[Rc(R)] Rc3/4B(20A)-[Rc(R)] Rc3/4B(20A)----
1 Piece(s) 10 Day(s) or more -[Rc(R)] Rc1 1/4B(32A)-[Rc(R)] Rc1 1/4B(32A)----
1 Piece(s) 18 Day(s) or more -[Rc(R)] Rc1 1/2B(40A)-[Rc(R)] Rc1 1/2B(40A)----
1 Piece(s) 10 Day(s) or more -[Rc(R)] Rc2B(50A)-[Rc(R)] Rc2B(50A)----

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Cast Iron Applicable Fluid Water / Air / Oil / Gas / Steam
Nominal Pressure 20K Gate Valve Type Internal Thread Type Body Lining No
Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)