(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cylindrical Roller Bearing (Part Numbers)

Cylindrical Roller Bearing

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small. Products on this page: N type

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NJ314EMCM

Part Number
NJ314EMCM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Size Standards Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s) 18 Day(s) or more 10Cylindrical Roller7015035Single RowMetric SystemFlatMomi removing4000205000222000CMClass 0Type NJNA-MENANA-NANANANANA-

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Specifications Standard Rolling Element Material Steel
Symbol of contact angle NA Material Symbol NA

Please check the type/dimensions/specifications of the part NJ314EMCM in the Cylindrical Roller Bearing series.

Products like this...

Part Number
29318M
29320E
29320M
NJ314W
NJ314WC3
NJ315EMCM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Size Standards Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s) 19 Day(s) or more 10Cylindrical Roller9015539Single RowMetric SystemFlatMomi removing-350000-NANANANA-MNANANA-NANANANANA-
1 Piece(s) 20 Day(s) or more 10Cylindrical Roller10017042Single RowMetric SystemFlatPunching-410000-NANANAE-NANANANA-NANANANANA-
1 Piece(s) 18 Day(s) or more 10Cylindrical Roller10017042Single RowMetric SystemFlatMomi removing-410000-NANANANA-MNANANA-NANANANANA-
1 Piece(s) 11 Day(s) or more 10Cylindrical Roller7015035Single RowMetric SystemFlatPunching3200158000168000NAClass 0Type NJNA-WNANANA-NANANANANA-
1 Piece(s) 21 Day(s) or more 10Cylindrical Roller7015035Single RowMetric SystemFlatPunching3200158000168000C3Class 0Type NJNA-WNANANA-NANANANANA-
1 Piece(s) 19 Day(s) or more 10Cylindrical Roller7516037Single RowMetric SystemFlatMomi removing3800240000263000CMClass 0Type NJNA-MENANA-NANANANANA-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)