(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One End Cone Type Tapered Roller Bearings (Part Numbers)

One End Cone Type Tapered Roller Bearings

Click this image to zoom it.

Move the mouse over the image to zoom

  • One End Cone Type Tapered Roller Bearings
  • One End Cone Type Tapered Roller Bearings
  • One End Cone Type Tapered Roller Bearings
  • On Sale Till 31/03/2025

Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing. Products on this page: HR model

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HR30219JP5

Part Number
HR30219JP5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s) 18 Day(s) or more 10Tapered Roller9517034.5Single RowFlat-223000-NA---Standard-P5NANA---JNA

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Retainer Type Punching Holder Symbol NA
Symbol of Bearing Ring Shape NA Special Configurations Code NA Material Symbol NA

Please check the type/dimensions/specifications of the part HR30219JP5 in the One End Cone Type Tapered Roller Bearings series.

Products like this...

Part Number
30232
30234
30236
HR30220J
HR30220JP5
HR30221J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s) 19 Day(s) or more 10Cylindrical Roller16029052Single RowFlat-470000-NANANANA-NANANA-NANANANA-
1 Piece(s) 11 Day(s) or more 10Cylindrical Roller17031057Single RowFlat-525000-NANANANA-NANANA-NANANANA-
1 Piece(s) 11 Day(s) or more 10Cylindrical Roller18032057Single RowFlat-520000-NANANANA-NANANA-NANANANA-
1 Piece(s) 18 Day(s) or more 10Tapered Roller10018037Single RowFlat-255000-NA---Standard-NANANA---JNA
1 Piece(s) 22 Day(s) or more 10Tapered Roller10018037Single RowFlat-255000-NA---Standard-P5NANA---JNA
1 Piece(s) 26 Day(s) or more 10Tapered Roller10519039Single RowFlat-280000-NA---Standard-NANANA---JNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)