(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) (Part Numbers)

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  •  6002ZZ
  • 608Z
  • 608
  • 608
  • 608Z
  • 608Z
  • 626DDU
  • 626DDU
  • 6700DDU
  • 6700DDU
  • 6701DD
  • 6701DD
  • 6701ZZ
  • 6701ZZ
  • 6706VV
  • 6706VV
  • 6900ZZNXR
  • 6900ZZNXR
  • 6905ZZNX1R
  • 6905ZZNX1R
  • On Sale Till 31/03/2025
  • Volume Discount

The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6015

Part Number
6015
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types
1 Piece(s) 17 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 07511520395005600StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching33500-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6015 in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.

Products like this...

Part Number
16004
16005
16006
6015DDU
6015DDUC3
6015DDUC3E
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types
1 Piece(s) Same day 10Ball[Steel] SteelOpen TypeFlatGrade 0204287900-StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelNo--NoClass 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo
1 Piece(s) Same day -Ball[Steel] SteelOpen TypeFlatGrade 025478885015000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching5600-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo
1 Piece(s) Same day -Ball[Steel] SteelOpen TypeFlatGrade 0305591120013000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching7350-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo
1 Piece(s) 12 Day(s) or more 10Ball[Steel] SteelRubber SealedFlatGrade 07511520395003400StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching33500-CN (standard)Class 0-No---NoNoDDUNo-NoNoNoNoNoNoNoNoNo
1 Piece(s) 21 Day(s) or more 10Ball[Steel] SteelRubber SealedFlatGrade 07511520395003400StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching33500-C3Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo
1 Piece(s) 21 Day(s) or more 10Ball[Steel] SteelRubber SealedFlatGrade 07511520395003400StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching33500-C3Class 0-E (Low-Noise)---NoNoDDUNo-NoNoNoNoNoNoNoNoNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)