(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Angular ball bearings that can receive a certain amount of axial (axial direction) load.
[Features]
・ The straight line connecting the contact points between the ball and the inner and outer rings has an angle with respect to the radial direction.
・ Radial load and unidirectional axial load can be applied.
・ When a radial load acts, an axial component force is generated, so 2 are generally used facing each other.
[Applications]
・ Ideal for machine tools, feed screw mechanisms, ball screw support units, etc.
Part Number
Configured Part Number is shown.
7217B
Mounting dimensional drawing
Mounting dimensional drawing
Angular ball bearings are non-separable bearings, and the straight line connecting the contact points between the ball and the inner and outer rings has a certain angle (contact angle) with respect to the radial direction. (Refer to Figure 1)The contact angle and contact angle symbol are shown in Table 1.
A radial load and a unidirectional axial load can be applied. Also, when a radial load acts, an axial component force is generated, so two are generally used facing each other. Table 2 shows the angular ball bearing,
Table 3 shows the combination angular ball bearings. For bearings with a contact angle of 15° and bearing accuracy of JIS 5 class or higher, refer to Precision Rolling Bearing (CAT. No. 2260/J).
Angular Ball Bearing
Contact Angle | 15° | 30° | 40° |
---|---|---|---|
Symbol of contact angle | C | A1) | B |
*1) Contact angle symbol A is omitted.
Classification | Features |
---|---|
Standard type | ・ The bearing series includes 79, 70, 72, 72B, 73 and 73B. ・ The contact angles are 30° and 40° (with B). ・ The standard retainer type depends on the bearing model number. (Please refer to Table 4) |
Combination Type | Features |
---|---|
Back combination (DB) | ・ It can receive radial load and axial load in both directions. ・ Since the distance l between the working points of the bearing is large, the load capacity of the moment load is large. ・ The allowable tilt angle is small. |
Front combination (DF) | ・ It can receive radial load and axial load in both directions. ・ The distance l between the working points of the bearing is small, and the load capacity of the moment load is small. ・ The permissible tilt angle is larger than the back combination. |
Parallel combination (DT) | ・ It can receive radial load and unidirectional axial load. ・ Since 2 pieces receive an axial load, a large axial load can be received |
Remarks 1. Since the bearings are manufactured as a set to adjust the internal clearance or preload amount of the bearings, bearings with the same product number must be used in combination.
Classification | Bearing series | Resin molding retainer | Pressed retainer | Machined retainer |
---|---|---|---|---|
Standard type | 79 70 72 73 72B 73B | 7904 to 7913 7000 to 7024 ― ― ― ― | ― ― 7200 to 7222 7300 to 7322 7200B~7222B 7300B~7322B | 7914 to 7960 7026 to 7040 7224 to 7240 7324 to 7340 7224B~7240B 7324B~7340B |
Note: The resin molding retainer cannot be used at high temperatures exceeding 120°C due to its material properties.
Part Number |
---|
7217B |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Combination of Angular Contact Ball Bearings | Retainer Type | Sealing Structure | Types | Ordering Code | Contact angle symbol | Combination symbol | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 11 Day(s) or more | 10 | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | Grade 0 | 85 | 150 | 28 | 90000 | 4000 | Standard | Radial | Single Row | Metric System | Steel | - | Punching | - | 7*** series | 819-6296 | B | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part 7217B in the Angular Ball Bearing series.
Part Number |
---|
7000ADF |
7000ADF/GN |
7000DB |
7218B |
7218BL1 |
7219B |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Combination of Angular Contact Ball Bearings | Retainer Type | Sealing Structure | Types | Ordering Code | Contact angle symbol | Combination symbol | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 12 Day(s) or more | - | Angular Contact Ball (Double Row) | Steel | Open Type | Flat | Grade 0 | 10 | 26 | 8 | 8,300 | 23,000 | Standard | Radial | Double Row | Metric System | Steel | Front Combination | Resin Forming | - | 7*** series | - | A | DF | - | - | - | - | ||
1 Piece(s) | 11 Day(s) or more | 10 | Angular Contact Ball (Double Row) | Steel | Open Type | Flat | Grade 0 | 10 | 26 | 16 | 7500 | 23000 | Standard | Radial | Double Row | Metric System | Steel | Front Combination | Resin Forming | - | 7*** series | - | A | DF | /GN | - | - | - | ||
1 Piece(s) | 12 Day(s) or more | 10 | Angular Contact Ball (Double Row) | Steel | Open Type | Flat | Grade 0 | 10 | 26 | 16 | 7500 | 23000 | Standard | Radial | Double Row | Metric System | Steel | Back Combination | Resin Forming | - | 7*** series | 819-6390 | A | DB | - | - | - | - | ||
1 Piece(s) | 11 Day(s) or more | 10 | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | Grade 0 | 90 | 160 | 30 | 107000 | 3800 | Standard | Radial | Single Row | Metric System | Steel | - | Punching | - | 7*** series | 819-6298 | B | - | - | - | - | - | ||
1 Piece(s) | 11 Day(s) or more | 10 | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | Grade 0 | 90 | 160 | 30 | 107000 | 3800 | Standard | Radial | Single Row | Metric System | Steel | - | Punching | - | 7*** series | - | B | - | - | - | L1 | - | ||
1 Piece(s) | 11 Day(s) or more | 10 | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | Grade 0 | 95 | 170 | 32 | 121000 | 3500 | Standard | Radial | Single Row | Metric System | Steel | - | Punching | - | 7*** series | 819-6300 | B | - | - | - | - | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy