(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Miniature Ball Bearings And Small Diameter Ball Bearings (Part Numbers)

Miniature Ball Bearings And Small Diameter Ball Bearings
  • On Sale Till 31/03/2025

Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.
[Features]
·Small diameter sizes are available.
·Suitable for high speed rotation.
·Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.
[Application]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

PDF

Part Number

Configured Part Number is shown.

F-684AX50

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
F-684AX50
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol
1 Piece(s) Same day 10BallStainless SteelOpen TypeFlatGrade 0492.564049000StandardRadialStainless SteelPunching-F-----X50---

Loading...

  1. 1
 

Basic Information

Number of Raceway Ring Rows Single Row Size Standards Metric System

Please check the type/dimensions/specifications of the part F-684AX50 in the Miniature Ball Bearings And Small Diameter Ball Bearings series.

Products like this...

Part Number
604ZZ
604ZZ/1K
605
F-685
F-686
F-689
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol
1 Piece(s) Same day 10BallSteelDouble ShieldedFlatGrade 0412497043000StandardRadialSteelPunching--ZZ--------
1 Piece(s) 12 Day(s) or more 10BallSteelDouble ShieldedFlatGrade 0412497043000StandardRadialSteelPunching--ZZ------/1K-
1 Piece(s) Same day 10BallSteelOpen TypeFlatGrade 05145133039000StandardRadialSteelPunching-----------
1 Piece(s) 12 Day(s) or more 10BallStainless SteelOpen TypeFlatGrade 0511371543000StandardRadialStainless SteelPunching-F---------
1 Piece(s) Same day 10BallStainless SteelOpen TypeFlatGrade 06133.5108039000StandardRadialStainless SteelPunching-F---------
1 Piece(s) Same day 10BallStainless SteelOpen TypeFlatGrade 09174172033000StandardRadialStainless SteelPunching-F---------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)