(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Deep-Groove Ball Bearing (Part Numbers)

Deep-Groove Ball Bearing
  • On Sale Till 31/03/2025

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

  • STOCK

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

PDF

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6011ZZ
6011ZZC3
6011ZZCM
6011ZZCM/5K
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol
1 Piece(s) Same day -BallSteelDouble ShieldedFlatGrade 0559018283007700StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-213-7771--ZZ-------
1 Piece(s) 20 Day(s) or more 10BallSteelDouble ShieldedFlatGrade 0559018283007700StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-224-8484--ZZC3-----C3
1 Piece(s) 16 Day(s) or more 10BallSteelDouble ShieldedFlatGrade 0559018283007700StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----ZZCM-----CM
1 Piece(s) 16 Day(s) or more 10BallSteelDouble ShieldedFlatGrade 0559018283007700StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----ZZCM----/5KCM