(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A roller bearing with an inner race featuring a two-row raceway groove, an outer race featuring a spherical raceway, and barrel-shaped rolling elements.
[Features]
·The raceway center of the outer race coincides with the center of the bearing. Has a self-aligning property.
·It is capable to operate despite a tilting of the inner race and outer race caused by installation error to the housing or deflection of the shaft.
[Application]
·Areas where it is difficult to center the shaft and housing.
·Such as transmission shaft and other areas prone to shaft deflection.
·Where large axial loads can be applied.
·Steel equipment, paper manufacturing machines, mining machines, etc.
·Ideal for applications subject to radial loads, axial loads in both directions, and their combined loads.
Part Number
Configured Part Number is shown.
23126EMD1
Part Number |
---|
23126EMD1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Load Direction | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Inner/Outer Ring Material | Number of Raceway Ring Rows | Size Standards | Specifications/Environment | Rolling Element Material | Outer Ring Type | Retainer Type | Basic Load Rating: Dynamic Load (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Series | Working Temperature Range (°C) | JAN code | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 11 Day(s) or more | 10 | Self-aligning roller | Radial | 130 | 210 | 64 | Steel | Double Row | Metric System | Standard | Steel | Flat | Momi removing | 495000 | With Oil Hole, Oil Groove | NA | Cylindrical Bore | - | - | - | - | 1500 | ULTAGE type EM | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part 23126EMD1 in the Self-Aligning Roller Bearing (Double Row) series.
Part Number |
---|
21308CD1 |
21308CK |
21308D1 |
23128EAD1 |
23128EMKD1 |
23130EAD1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Load Direction | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Inner/Outer Ring Material | Number of Raceway Ring Rows | Size Standards | Specifications/Environment | Rolling Element Material | Outer Ring Type | Retainer Type | Basic Load Rating: Dynamic Load (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Series | Working Temperature Range (°C) | JAN code | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 11 Day(s) or more | 10 | Self-aligning roller | Radial | 40 | 90 | 23 | Steel | Double Row | Metric System | Standard | Steel | Flat | Punching | 88000 | With Oil Hole, Oil Groove | NA | Cylindrical Bore | - | - | C | - | 4900 | C Type | - | - | - | - | ||
1 Piece(s) | 18 Day(s) or more | 10 | Self-aligning roller | Radial | 40 | 90 | 23 | Steel | Double Row | Metric System | Standard | Steel | Flat | Punching | 88000 | - | NA | Tapered hole | - | - | C | - | 4900 | C Type | - | - | - | - | ||
1 Piece(s) | 19 Day(s) or more | - | Self-aligning roller | Radial | 40 | 90 | 23 | Steel | Double Row | Metric System | Standard | Steel | Flat | Punching | 88000 | With Oil Hole, Oil Groove | NA | Cylindrical Bore | - | - | - | - | 4900 | C Type | - | - | - | - | ||
1 Piece(s) | 19 Day(s) or more | 10 | Self-aligning roller | Radial | 140 | 225 | 68 | Steel | Double Row | Metric System | Standard | Steel | Flat | Punching | 802000 | With Oil Hole, Oil Groove | NA | Cylindrical Bore | - | - | - | - | 1800 | ULTAGE type EA | - | - | - | - | ||
1 Piece(s) | 19 Day(s) or more | 10 | Self-aligning roller | Radial | 140 | 225 | 68 | Steel | Double Row | Metric System | Standard | Steel | Flat | Momi removing | 540000 | With Oil Hole, Oil Groove | NA | Tapered hole | - | - | - | - | 1400 | ULTAGE type EM | - | - | - | - | ||
1 Piece(s) | 12 Day(s) or more | - | Self-aligning roller | Radial | 150 | 250 | 80 | Steel | Double Row | Metric System | Standard | Steel | Flat | Punching | 1060000 | With Oil Hole, Oil Groove | NA | Cylindrical Bore | - | - | - | - | 1600 | ULTAGE type EA | - | - | - | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy