(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A compact and lightweight, rhombic flange mount unit.
[Features]
·Cylindrical bore, set screw type.
Japanese Only
Part Number
Configured Part Number is shown.
C-UCFL205D1
With rubber seal Steel plate cover
With steel plate closing cover
With a cast iron cover with a rubber seal
With a cast iron closing cover
Refueling type bearing unit
Lubrication-free bearing unit
General conditions of use
Set screw method
Where rotation accuracy is required
Adapter method
Lubrication-free type
The bearing unit is filled with an appropriate amount of ideal lithium soap-based grease that is ideal for sealed bearings and can withstand long-term use. Since it is equipped with a unique and excellent sealing device, there is almost no leakage of grease or intrusion of dust and moisture from the outside under general usage conditions. In addition, the sealed grease circulates inside as the bearing rotates, and is designed so that it can fully fulfill its lubrication purpose.
Lubrication type
Compared to other companies' systems, this design allows fueling even when the bearing is aligned to 2°(1° for narrow outer ring bearings) for the left or right. A grease fitting hole has been made in the bearing housing, which would normally reduce the strength of the bearing significantly, but after experiments, the housing was set to the location with the least impact. The oil supply groove is also designed with sufficient consideration to prevent deterioration of housing strength and grease hardening. The lubrication-free bearing unit is sufficient for indoor use under general usage conditions.
Excellent sealing device
The ball bearing sealing device for standard bearing units is a combination of a heat-resistant and oil-resistant synthetic rubber seal and a slinger with a unique design.
The bearing unit with cover has a dust-proof cover attached to the outside of the standard type bearing unit, and the bearing unit is designed with special consideration for dust-proof effect so that it can withstand the environmental conditions of various industrial machines such as heavy dust and watery milling, steel making, casting machine, plating, chemical factory or construction machinery used outdoors and transportation machinery by the sealing mechanism of both the bearing and the housing.
Secure mounting
To fix the shaft and bearing, if you tighten the unique ball-filled set screw provided on the inner ring, the set screw will not loosen easily even if it receives vibration or impact due to its excellent thread-locker effect.
Alignment
The outer diameter surface of the ball bearing for the unit used for the bearing unit and the inner diameter surface of the housing to which it is fitted are finished to be spherical so that they can be aligned by proper fitting. Therefore, it is possible to adjust the deviation of the shaft center caused by the shaft work defect, mounting error, etc.
Large rated load
The bearing used for the bearing unit has the same internal structure as the bearing series 62 and 63, and can receive not only radial load but also axial load or a combined load thereof. The rated load of this bearing is considerably larger than that of the self-aligning ball bearing used in the equivalent standard type plummer block.
Light and strong housing
Housings used for bearing units come in a variety of shapes and materials. Both are reasonably designed to be lightweight and maintain maximum strength.
Easy installation
The bearing unit is a combination of a bearing and a housing. In addition, since the bearing is pre-filled with an appropriate amount of lithium soap-based grease, it can be easily attached to the shaft as it is. It can be used immediately after a simple operation inspection after installation.
Housing fixation
When installing the pillow block unit or flange mount unit, a dowel seat is provided on the mounting surface of the housing in order to increase the degree of fixation, so it can be used as needed.
Bearing compatibility
The bearing unit is compatible between the bearing and the housing, and if the bearing becomes unusable due to heat generation, abnormal noise, etc., the housing can be reused simply by replacing the bearing.
Part Number |
---|
C-UCFL205D1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Unit Body Material | Bearing Inner Dia. Shape | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Specifications/Environment | Cover Type | Seal | Lubrication method | Temperature Properties | Heat Resistant Characteristics | Basic Dynamic Load Rating Cr (N) | Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) or more | 10 | 25 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 130 | 14000 | 7850 | - | Cast iron cover | With double rubber seals | Oil Supply Type | Standard | - | 14000 | - |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Diamond Flange Shape | Rolling Element Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Set Screws | Set screw with ball |
Please check the type/dimensions/specifications of the part C-UCFL205D1 in the Cast Iron Diamond Flange Shape series.
Part Number |
---|
C-UCFL204 |
C-UCFL204D1 |
C-UCFL205 |
C-UCFL206 |
C-UCFL206D1 |
C-UCFL207 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Unit Body Material | Bearing Inner Dia. Shape | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Specifications/Environment | Cover Type | Seal | Lubrication method | Temperature Properties | Heat Resistant Characteristics | Basic Dynamic Load Rating Cr (N) | Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 12 Day(s) or more | 10 | 20 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 100 | 12800 | 6650 | - | Cast iron cover | With double rubber seals | Oil-Free Type | Standard | - | 12800 | - | ||
1 Piece(s) | 15 Day(s) or more | 10 | 20 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 100 | 12800 | 6650 | - | Cast iron cover | With double rubber seals | Oil Supply Type | Standard | - | 12800 | - | ||
1 Piece(s) | 15 Day(s) or more | 10 | 25 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 130 | 14000 | 7850 | - | Cast iron cover | With double rubber seals | Oil-Free Type | Standard | - | 14000 | - | ||
1 Piece(s) | 15 Day(s) or more | 10 | 30 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 148 | 19500 | 11300 | - | Cast iron cover | With double rubber seals | Oil-Free Type | Standard | - | 19500 | - | ||
1 Piece(s) | 15 Day(s) or more | 10 | 30 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 148 | 19500 | 11300 | - | Cast iron cover | With double rubber seals | Oil Supply Type | Standard | - | 19500 | - | ||
1 Piece(s) | 11 Day(s) or more | 10 | 35 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | 161 | 25700 | 15300 | - | Cast iron cover | With double rubber seals | Oil-Free Type | Standard | - | 25700 | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy