(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam Follower KR With Retainer (Part Numbers)

Cam Follower KR With Retainer
  • On Sale Till 31/03/2025

- Cam Follower with cage, KR series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 4 mm to 38 mm.
- The roller width can be selected from 7 mm to 36 mm.
- The allowable rotational speed of cam follower can be selectable up to 27000 RPM.
- Tightening method: By Head Hexagonal Hole or By Driver Groove.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KR40LLH

Part Number
KR40LLH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Full Length
(mm)
Hexagonal hole size
(mm)
JAN code Trusco Code Qty. Mass
(g)
1 Piece(s) Same day 104020Spherical Outer RingWith Head Hexagonal Hole-22[Metric System] Metric System-Holder MountedNoM18×1.51422.87000Presence-------

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KR40LLH in the Cam Follower KR With Retainer series.

Products like this...

Part Number
KR10XT2H
KR10XT2LLH/3AS
KR12T2LLH
KR40X
KR40XLLH
KR47H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Full Length
(mm)
Hexagonal hole size
(mm)
JAN code Trusco Code Qty. Mass
(g)
1 Piece(s) 11 Day(s) or more -107Cylindrical Outer RingWith Head Hexagonal HoleM3×0.54[Metric System] Metric System-Holder MountedNo-1.641.2727000--------
1 Piece(s) 16 Day(s) or more 10107Cylindrical Outer Ring-M3×0.54-No----1.2727000Presence3------
1 Piece(s) 16 Day(s) or more -128Spherical Outer RingWith Head Hexagonal HoleM4×0.74.8[Metric System] Metric System-Holder MountedNo-2.171.6925000Presence-------
1 Piece(s) 11 Day(s) or more 104020Cylindrical Outer RingWith Driver Groove-22[Metric System] Metric System-Holder MountedNoM18×1.51422.87000--------
1 Piece(s) 12 Day(s) 104020Cylindrical Outer RingWith Head Hexagonal Hole-22[Metric System] Metric System-Holder MountedNoM18×1.51422.87000Presence-------
1 Piece(s) 12 Day(s) or more 104724Spherical Outer RingWith Head Hexagonal Hole-25[Metric System] Metric System-Holder MountedNoM20×1.520.733.56000--------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)