(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shock Absorber Adjustable Type FCK Series (Part Numbers)

Shock Absorber Adjustable Type FCK Series

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FCK-M-20

Part Number
FCK-M-20
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps
1 Piece(s) 14 Day(s) or more 35M3030196Irregular multi orifice21881666044.1301175No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(°C) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-M-20 in the Shock Absorber Adjustable Type FCK Series series.

Products like this...

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-M-20-C
FCK-M-3
FCK-M-3-C
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps
1 Piece(s) 14 Day(s) or more 10M12124.9Multi-orifice38414709.86098Available
1 Piece(s) 18 Day(s) or more 10M14145.9Multi-orifice38018139.860146No
1 Piece(s) 18 Day(s) or more 10M14145.9Multi-orifice38818139.860146Available
1 Piece(s) 18 Day(s) or more 35M3030196Irregular multi orifice2206.51666044.1301175Available
1 Piece(s) 18 Day(s) or more 16M202029.4Irregular multi orifice211035281860343No
1 Piece(s) 18 Day(s) or more 16M202029.4Irregular multi orifice212735281860343Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)