(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Multi orifice model with sensor switch Shock absorption is complete simultaneously with position detection.
Dimensional drawing
Dimensional drawing
Items | Type | ||
---|---|---|---|
KSHES8 × 15 | KSHES10 × 20 | KSHES12 × 22 | |
Maximum absorption ability (J) | 9.8 | 14.7 | 29.4 |
Stroke absorption (mm) | 14.5 | 19.5 | 21.5 |
Maximum impact velocity (m/s) | 1.5 | ||
Maximum operating frequency (cycle/min) | 60 | ||
Spring return force^* (N) | 10.7 | 14.4 | 16.3 |
Deviation angle | 3° or less | ||
Operating temperature range (°C) | 0 to +60 |
*: value at compression
Internal structure and name of each part
No. | Name | Materials | |
---|---|---|---|
(1) | Holder | -H | Aluminum (Black anodizing) |
-HS | Stainless steel (no surface treatment) | ||
(2) | Rubber Cap | Urethane rubber | |
(3) | Cap | Polyacetal | |
(4) | Washer | Stainless steel | |
(5) | Magnet | Rare earth magnet | |
(6) | Magnet support | Polyacetal |
Type | Symbol | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | C | E | G | L | M | R | S | T | U | V | X | |||||
ZC130□ | ZC153□ | CS5T□ | CS11T□ | |||||||||||||
KSHES8 × 15 | 117.5 | 96 | 14.5 | 10 | M16 × 1.5 | 13 | 7 | 19 | 9.5 | 10 | 33 | 25 | 25 | 22 | 26 | |
KSHES10 × 20 | 130.5 | 104 | 19.5 | 10 | M18 × 1.5 | 15 | 7 | 20 | 10 | 10 | 36 | |||||
KSHES12 × 22 | 138.5 | 110 | 21.5 | 10 | M20 × 1.5 | 17 | 7 | 22 | 11 | 11 | 37 |
Type | Symbol | ||||||||
---|---|---|---|---|---|---|---|---|---|
Y | AR | AR1 | AY | AY1 | AX | AX1 | CC | CU | |
KSHES8 × 15 | 17.5 | 7 | 4 | 19 | 19 | 21.9 | 21.9 | (15.5) | 14 |
KSHES10 × 20 | 18.5 | 22 | 25.4 | 25.4 | 15.5 | 16 | 8 | 6 | 22 |
KSHES12 × 22 | 24 | 27.7 | 27.7 | 18 | 18 | 19.5 | 10 | 6 | 24 |
When the sensor switch is attached to the position shown in the figure (the values in the table are for reference only), the magnet will be at the highest sensitivity position of the sensor switch at the stroke end.
Sensor switch mounting position
Shock Absorber Type | A^* | B | ||||
---|---|---|---|---|---|---|
Sensor switch type | ||||||
ZC130□ | ZC153□ | CS5T□ | CS11T□ | |||
KSHES8 × 15 | 1.5 | 1.5 | 3 | 1 | 14.5 (0 to +0.3) | |
KSHES10 × 20 | 1.5 | 1.5 | 3 | 1 | 19.5 (0 to +0.3) | |
KSHES12 × 22 | 4.0 | 4.0 | 5.5 | 2 | 21.5 (0 to +0.3) |
*: The sensor switch should be installed so that it does not protrude from the flange of the holder.
When the set screw is loosened, the sensor switch can move freely in the axial direction.
The tightening torque of the set screw should be 19.6 N⋅cm or less.
Sensor holder, set screw, sensor switch, holder
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Outer Dia. D (Ø) | Mounting Type | Holder Format | Sensor switch | Lead wire length | Number of sensor switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | 14.5 | M16 | 16 | 9.8 | 1.5 | 117.5 | 10.7 | 60 | 16 | Nose Mount | - | - | - | - | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Side Mount (Side-Mounted Type) | Holder Included | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Side Mount (Side-Mounted Type) | With a stopper type holder | CS11T | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC153 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Flange mount | With a stopper type holder | CS5T | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | No holder | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | Holder Included | No | No | No | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | Holder Included | CS11T | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | Holder Included | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | Holder Included | ZC130 | 1m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | Holder Included | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | Holder Included | ZC153 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | No | No | No | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | CS5T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | CS11T | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | CS11T | 3m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | ZC130 | 3m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | ZC153 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | ZC153 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 14.5 | - | 16 | 9.8 | - | 117.5 | 10.7 | - | 16 | Nose Mount | With a stopper type holder | ZC153 | 3m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | M18 | 18 | 14.7 | 1.5 | 130.5 | 14.4 | 60 | 18 | Nose Mount | - | - | - | - | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Side Mount (Side-Mounted Type) | Holder Included | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Side Mount (Side-Mounted Type) | With a stopper type holder | No | No | No | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | Holder Included | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | No | No | No | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | ZC130 | 3m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | ZC153 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | No holder | ZC130 | 3m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | M20 | 20 | 29.4 | 1.5 | 138.5 | 16.3 | 60 | 20 | Nose Mount | - | - | - | - | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | No | No | No | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 1m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | No holder | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | No | No | No | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | CS11T | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | CS11T | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | ZC130 | 1m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | ZC130 | 1m | 2 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | ZC130 | 3m | 1 | ||
1 Piece(s) | 16 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | ZC130 | 3m | 2 |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Brass | Allowable Angular Misalignment(deg) | 3 |
Operating Temperature Range(°C) | 0::60 | Tip Cap/Damper | Available |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy