(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi- Coupler System, MAM, Brass, Coupler Single Unit, Plug (Part Numbers)

Part Number

Configured Part Number is shown.

MAS-1TP-BRS

Part Number
MAS-1TP-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Air Types Standard / Multiple Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::0.7 Types of connection screw Rc
Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAS-1TP-BRS in the Multi- Coupler System, MAM, Brass, Coupler Single Unit, Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)