(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jabucon Side-Pull Curve Belt Removable Type Belt Conveyor (for Light Loads)

Jabucon Side-Pull Curve Belt Removable Type Belt Conveyor (for Light Loads)

[Features]
· Uses waterproof motor so it can be easily and thoroughly washed with water.
· Supports are standard equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JMC[20,​30,​40,​50]D[L,​R]90F[10,​30][L,​R]09[X,​Y,​Z]-[400-1100/1]-[G,​W]

Part Number
JMC[20,​30,​40,​50]D[L,​R]90F[10,​30][L,​R]09[X,​Y,​Z]-[400-1100/1]-[G,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSBelt Width W
(mm)
Power Supply Controller Mounting Direction Curved angle Drive Part Mounting Direction Drive Part Type Motor Output Speed symbol
1 Piece(s) 15 Day(s) or more 10200 ~ 500AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Left Side / Right Side90Left Side (Counterclockwise) / Right Side (Clockwise)Lower Attachment90 W10 ~ 30

Loading...

  1. 1

Basic Information

Max. Mass of Conveyed Material(kg) 5 Curve Angle 90 Features Water Resistance
Speed Control Method Inverter Speed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)